概要
説明
The QLx111GRx is a settable single-channel receive-side equalizer with extended functionality for advanced protocols operating with line rates up to 11. 1Gb/s such as 10G Ethernet (10GBase-CR). The QLx111GRx compensates for the frequency dependent attenuation of copper twin-axial cables, extending the signal reach up to at least 10m on 28AWG cable. The small form factor, highly-integrated design is ideal for high-density data transmission applications including active copper cable assemblies. The equalizing filter within the QLx111GRx can be set to provide optimal signal fidelity for a given media and length. The compensation level for the filter is set by two external control pins. Operating on a single 1. 2V power supply, the QLx111GRx enables per channel throughputs of 10Gb/s to 11. 1Gb/s while supporting lower data rates including 8. 5, 6. 25, 5, 4. 25, 3. 125, and 2. 5Gb/s. The QLx111GRx uses current mode logic (CML) input/output and is packaged in a 3mmx3mm 16 lead QFN. LOS support is included for module applications.
特長
- Supports data rates up to 11.1Gb/s
- Low power (<135mW)
- Low latency (<500ps)
- Single channel equalizer in a 3mmx3mm QFN package for straight route-through architecture and simplified routing
- Adjustable equalizer boost
- Supports 64b/66b encoded data long run lengths
- Line silence preservation
- 1.2V supply voltage
- LOS support Benefits
- Thinner gauge cable
- Extends cable reach greater than 3x
- Improved BER
製品比較
アプリケーション
アプリケーション
- SFP+ active copper cable modules
- QSFP active copper cable modules
- 10G Ethernet (10GBase-CR)
- XFI
- 40G Ethernet (40GBase-CR4)
- Fibre Channel
- High-speed active cable assemblies
- High-speed printed circuit board (PCB) traces
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 629 KB | |
カタログ | PDF 5.40 MB 英語 | |
EOL通知 | PDF 603 KB | |
3 items
|
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)