概要
説明
The CANopen Library provides the RA family of MCUs with all required services for a CANopen compliant communication according to the communication profile CiA 301. It facilitates easy and fast development of master and slave devices and can serve one or multiple CAN controllers in one device.
特長
- CANopen Master and/or Slave Library
- Device profiles CiA301, 301A, 302, 304, 305, 401, 402, and many more
- LSS and Bootloader
- Helpful engineering tools available
製品比較
アプリケーション
アプリケーション
- Industrial application
- Factory floor
- Food and beverage
- Transportation
- Sensor and measuring technology
- Drive and motion