概要
説明
SWISYS's OBDII/J1939 bridge solution works out-of-box with RA MCUs. The solution delivers valuable vehicle information and a robust platform for low-resource IoT edge devices.
特長
- Supports both CAN 2.0A and CAN 2.0B (ISO 11898). Meets the OBDII and J1939 standard
- Can query SPD, TMP, RPM, APP, MAP, etc.
- Can query DTC Codes
- Can provide additional information for value-added processing on raw data
- Provide UART interface for Bluetooth®, Wi-Fi, 3G/4G, DSRC, NB-IoT integration; Compatible with ELM327 command set plus SwiSys proprietary command set
- Passes the automotive-grade EMS tests:
- BCI (ISO 11452-4)
- EFT (IEC 61000-4-4)
- ESD (IEC61000-4-2)
- Abundant MCU/CPU firmware library
- For secondary development/integration
- Verified vehicles include DAEWOO, FUSO, HINO, KING LONG, SCANIA, YUTONG, etc.
製品比較
アプリケーション
アプリケーション
- Fleet management systems, vehicle-to-vehicle (V2V) communications
- GPS navigation assistance
- Vehicle status management, vehicle performance logs, vehicle diagnosis and maintenance
- In-vehicle infotainment (IVI)
- Vehicle pollution monitoring
- Driver behavior analysis