概要
説明
The Renesas Pet Activity Monitor is a practical reference design created in celebration of the Year of the Dog. This device can track your dog's barking and activity, and data can be viewed and downloaded from your PC. The Pet Activity Monitor is a self-contained PCB board inside a plastic casing to make it easy to attach to your pet's collar or use the included collar. This activity monitor features a Renesas SynergyTM Platform S3-series MCU and multiple Renesas power and analog components. The device monitors activity and sound from your pet. It attaches to the pet's collar and can count steps taken by the pet throughout the day. It can also detect barking in dogs.
特長
- Accelerometer detects movement/steps
- MEMS microphone with the ISL28133 op amp for audio detection (barking)
- Utilizes low power consumption
- Low continuous active current with on/off switch
- Powered with one LIR2032 coin cell battery rechargeable by USB or +5V wall plug
- Quickly designed utilizing Synergy SSP API
- PC application using Microsoft Visual Studio Community Edition to create a VB.NET application to interface to the device from Microsoft Windows.
- Expandable with the Serial PMOD port
アプリケーション
ドキュメント
= ピックアップ
ログイン後、ご登録が可能となります。
|
|
|
---|---|---|
分類 | タイトル | 日時 |
ガイド | PDF 1.83 MB | |
データシート | PDF 6.09 MB | |
データシート | PDF 1.81 MB | |
データシート | PDF 1.19 MB | |
データシート | PDF 731 KB | |
5 items
|
設計・開発
ソフトウェア/ツール
ソフトウェア/ツール
Software title
|
Software type
|
会社名
|
---|---|---|
e² studio for Renesas Synergy™ e² studio ISDEは、Renesas Synergy™ プラットフォーム用に特別に設計されており、ソフトウェア設計プロセスの3つのフェーズ、準備フェーズ、構築フェーズ、デバッグフェーズのためのツールを提供します。
|
Software Package | ルネサス |
1 item
|