概要
説明
The 3kW Power Stage provides users easy-to-set-up motor control firmware development environment to increase time-to-market design based on the RX66T device from the powerful 32-bit RX microcontrollers family running at 160MHz and delivering 6.0 CoreMark/MHz.
特長
- Supports 3-phase PMSM (permanent magnet synchronous motor), PMAC (permanent magnet AC motor), BLAC (brushless AC), and BLDC (brushless DC) motors
- Supports sensorless motor control and sensor-based capabilities (Hall and encoder interfaces)
- Common interfaces (CNA and CNB connectors)
- Allows the user to switch RX family CPU cards for different performance evaluation
- Supports external high-voltage Inverters
- Supports Renesas motor Control PC GUI
製品比較
アプリケーション
アプリケーション
- DC motor control applications
- Compressors
- Air conditioning
- Fans
- Air extractors
- Pumps
- Home appliances
- Inverters
- Industrial drives
- Light electric vehicles