SLG59H1405V Evaluation Board
The SLG59H1405V-EVB board evaluates the SLG59H1405V High Voltage GreenFET Load Switch.
The SLG59H1405V is designed for 5 V / 12 V manual switchover Power MUX applications. The part comes with one 3 A and one 1.25 A rated load switches that are well suited for a variety of systems having multiple power sources. The device features manual selection, seamless transition between the power inputs, and provides numerous protection features.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 1.00 MB | |
ガイド | PDF 2.76 MB | |
カタログ | PDF 5.06 MB | |
アプリケーションノート | PDF 588 KB | |
4 items
|
The SLG59H1405V-EVB board evaluates the SLG59H1405V High Voltage GreenFET Load Switch.
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
The SLG59H1405V is the newest GreenFET load switch optimized for power mux applications. Learn about all the integrated protection features that add reliability to your design.
ブログ | 2023年7月1日 |