Processing table
PWMs (#) |
Topology Characteristic |
Control Mode |
UVLO Rising (V) |
UVLO Falling (V) |
VBIAS (Max) (V) |
Duty Cycle (%) |
Output Per Driver UGATE Source|Sink |
Switching Frequency (KHz) |
Temp. Range |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||
Flexible Double Ended Voltage and Current Mode PWM Controllers | 2 | Half-Bridge or Full Bridge (Telecom) Hard SW | Voltage Mode | 7.25 | 6.75 | 20 | 100 | 0.5|0.5 | 2000 | -40 to +85°C | 16 | TSSOP | 3.627 | |
Flexible Double-Ended Voltage-Mode PWM Controller with Voltage Feed Forward | 2 | Half-Bridge or Full Bridge (Telecom) Hard SW | Voltage Mode | 7.25 | 6.75 | 20 | 100 | 0.5|0.5 | 2000 | -40 to +85°C | 16 | TSSOP | 3.804 | |
Advanced Double-Ended PWM Controller with Synchronous Rectifier Control and Average Current Limit | 4 | Half-Bridge or Full Bridge (Telecom) Hard SW | Peak Current, Voltage, or Average Current Mode | 8.75 | 7 | 20 | 99 | 0.01|0.01 | 2000 | -40 to +85°C | 16 | QSOP | iSim | 3.831 |
Advanced Double-Ended PWM Controller | 4 | Half-Bridge or Full Bridge (Telecom) Hard SW | Peak Current, Voltage, or Average Current Mode | 8.75 | 7 | 20 | 100 | 0.01|0.01 | 2000 | -40 to +105°C | 16 | QSOP | iSim | 3.831 |
Intermediate Bus PWM Controller | 2 | Half-Bridge or Full Bridge (Telecom) Hard SW | Voltage Mode | 6.3 | 5.7 | 20 | 100 | 1|1 | 2000 | -40 to +105°C | 8 | MSOP, SOICN | 2.075 | |
Improved Bridge Controller with Precision Dead Time Control | 2 | Half-Bridge or Full Bridge (Telecom) Hard SW | Voltage Mode | 6.3 | 5.7 | 20 | 100 | 1|1 | 2000 | -40 to +105°C | 10 | MSOP | 2.46 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product