Processing table
サブカテゴリ |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
型名 | ||||||
フレキシブルシングルエンド電流モードPWMコントローラ | Flyback & Forward Controllers | -40 to +105°C | SOICN, TSSOP | 16 | 5.0 x 4.4 x 0.00, 9.9 x 3.9 x 0.00 | 2.762 |
Flexible Single-ended Current Mode PWM Controller | Flyback & Forward Controllers | -40 to +105°C | QFN, TSSOP | 16 | 3.0 x 3.0 x 0.90, 5.0 x 4.4 x 0.00 | 3.125 |
Flexible Single Ended Current Mode PWM Controllers | Flyback & Forward Controllers | -40 to +105°C | QFN, SOICN, TSSOP | 16 | 3.0 x 3.0 x 0.90, 5.0 x 4.4 x 0.00, 9.9 x 3.9 x 0.00 | 2.489 |
Improved Industry-Standard Single-Ended PWM Controller | Flyback & Forward Controllers | -40 to +85°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.525 |
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch | Switching Regulators | -40 to +105°C | DFN | 8 | 2.0 x 2.0 x 0.90 | 0.7908 |
Improved Industry Standard Single-Ended Current Mode PWM Controller | Switching Regulators | -40 to +105°C | MSOP | 8 | 3.0 x 3.0 x 0.00 | 1.881 |
Automotive Boost Regulator with 4A Integrated Switch | Switching Regulators | -40 to +105°C | TDFN | 10 | 3.0 x 3.0 x 0.75 | 2.437 |
6-Phase Interleaved Boost PWM Controller with Light Load Efficiency Enhancement | Switching Regulators | -40 to +125°C | TQFP-EP | 44 | 10.0 x 10.0 x 0.00 | 3.995 |
4-Phase 12V/48V Bidirectional Synchronous PWM Controller | Switching Regulators | TQFP-EP | 64 | 10.0 x 10.0 x 0.99 | 7.697 | |
4-Phase Interleaved Boost PWM Controller with Light Load Efficiency Enhancement | Switching Regulators | -40 to +125°C | TQFP-EP | 44 | 10.0 x 10.0 x 0.00 | 3.859 |
6-Phase 12V/48V Bidirectional Synchronous PWM Controller | Switching Regulators | -40 to +125°C | TQFP-EP | 64 | 10.0 x 10.0 x 0.99 | 8.355 |
2-Phase Boost Controller with Integrated Drivers | Switching Regulators | -40 to +125°C | WFQFN | 32 | 5.0 x 5.0 x 0.85 | 6.074 |
2-Phase Boost Controller with Drivers and I²C/PMBus™ | Switching Regulators | -40 to +125°C | WFQFN | 40 | 6.0 x 6.0 x 0.85 | 6.466 |
Advanced Single Universal Pulse-Width Modulation (PWM) Controller | Buck Controllers (External FETs) | -40 to +85°C | QFN, QSOP | 20 | 4.0 x 4.0 x 0.90, 8.6 x 3.9 x 0.00 | 1.697 |
80Vデュアルまたは2相同期整流ブーストコントローラ | Boost Controllers (External FETs) | -40 to 125°C | TQFN | 32 | 5.0 x 5.0 x 0.75 | 7.489 |
80V Dual or 2-Phase Synchronous Boost Controller Optimized to Drive E-mode GaN FET | Boost Controllers (External FETs) | -40 to +125°C | TQFN | 32 | 5.0 x 5.0 x 0.75 | |
高性能業界標準シングルエンド電流モードPWMコントローラ | Flyback & Forward Controllers | -40 to +105°C, -55 to +125°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.725 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | Harsh Environment Isolated PWM Switching Controllers | -40 to +105°C, -55 to +125°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.725 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | Harsh Environment Isolated PWM Switching Controllers | -40 to +105°C, -55 to +125°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.525 |
Single-Ended Current Mode PWM Controller with 3% Current Limit and Military Temp Grade Option | Harsh Environment Isolated PWM Switching Controllers | -40 to +105°C, -55 to +125°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.725 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | Harsh Environment Isolated PWM Switching Controllers | -40 to +105°C, -55 to +125°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.725 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | Harsh Environment Isolated PWM Switching Controllers | -40 to +105°C, -55 to +125°C | MSOP, SOICN | 8 | 3.0 x 3.0 x 0.00, 4.9 x 3.9 x 0.00 | 1.525 |
Low Input Voltage, High Efficiency Synchronous Boost Converter with 1A Switch | Boost Regulators (Integrated FETs) | -20 to +85°C | SOT23 | 6 | 2.9 x 1.7 x 0.00 | 0.8827 |
High Efficiency Synchronous Boost Converter with 4.2A Switches and Output Disconnect | Boost Regulators (Integrated FETs) | -40 to +85°C | WLCSP-TKCURDLBC | 20 | 2.3 x 1.7 x 0.54 | 1.414 |
1Aスイッチ付 低入力電圧、高効率同期整流昇圧コンバータ | Boost Regulators (Integrated FETs) | -20 to +85°C | SOT23 | 6 | 2.9 x 1.7 x 0.00 | 0.606 |
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch | Boost Regulators (Integrated FETs) | -20 to +85°C | DFN, WLCSP-BP | 6, 8 | 0.8 x 1.4 x 0.00, 2.0 x 2.0 x 0.90 | 0.3878 |
High Efficiency 1.8A Boost Regulator with Input-to-Output Bypass | Boost Regulators (Integrated FETs) | -40 to +85°C | WLCSP-TKCURDLBC | 16 | 1.8 x 1.8 x 0.54 | 0.84 |
入出力バイパス付き、高効率2.3A昇圧レギュレータ | Boost Regulators (Integrated FETs) | -40 to +85°C | WLCSP-TKCURDLBC | 16 | 1.8 x 1.8 x 0.54 | |
High Efficiency 1.8A Boost Regulator with Input-to-Output Bypass | Boost Regulators (Integrated FETs) | -40 to +85°C | WLCSP-TKCURDLBC | 16 | 1.8 x 1.8 x 0.54 | |
1.3Aスイッチ搭載、低入力電圧、高効率同期整流昇圧コンバータ | Boost Regulators (Integrated FETs) | -40 to +85°C | DFN | 8 | 2.0 x 2.0 x 0.90 | |
Ultra-Low IQ Boost Regulator with Bypass | DC/DC Converters | DFN | 8 | 2.0 x 3.0 x 0.90 | ||
600kHz/1.2MHz PWM Step-Up Regulator | Boost Regulators (Integrated FETs) | -40 to +85°C | MSOP | 8 | 3.0 x 3.0 x 0.00 | 1.555 |
600kHz/1.2MHz PWMステップアップレギュレータ | Boost Regulators (Integrated FETs) | -40 to +85°C | MSOP | 8 | 3.0 x 3.0 x 0.00 | 1.725 |
Integrated 4A Switch PWM Step-Up Regulator | Boost Regulators (Integrated FETs) | -40 to +85°C | TDFN | 10 | 3.0 x 3.0 x 0.75 | 1.975 |
Boost Regulator with Integrated Schottky and Input Disconnect Switch | Boost Regulators (Integrated FETs) | -40 to +85°C | DFN | 10 | 3.0 x 3.0 x 0.90 | 1.965 |
Rogowski Coil Based Power-Line Current Sensor with Amplifier, Contactless AC Current Measurements in the Range of 2A to 5000A | Boost Controllers (External FETs) | TSSOP | 16 | 5.0 x 4.4 x 0.00 | 1.113 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product