Processing table
Bias Voltage Range (V) |
Transient Voltage Withstanding (V) |
Response Time Dead Short |
Response Time to PS Slow Turn Off |
Ramp |
Reverse Voltage Threshold |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||
High Voltage ORing MOSFET Controller | 9 - 75 | 100 | <300 ns | <100 μs | Voltage | Resistor-Adjustable (0V to 5.3V) | 16, 20 | QFN, TSSOP | 4.336 |
Low Voltage ORing FET Controller | 3 - 20 | 24 | <300 ns | <80 μs | Voltage | Resistor-Adjustable (40mV to 800mV) | 8 | DFN, MSOP | 1.866 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product