Processing table
Function |
Wireless Power Standard |
Input Voltage Range (V) |
Output Voltage Range (V) |
Output Power Max (W) |
Pkg. Type |
Pkg. Dimensions (mm) |
Advanced Features |
Lead Count (#) |
Temp. Range |
Output Current Max (A) |
105°C Max. Case Temp. |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||
Automotive Single Coil 15W Wireless Charging Transmitter | Power Transmitter | WPC 1.2 | 4.25 - 21 | 15 | VFQFPN | 7.0 x 7.0 x 0.9 | 48 | -40 to 105°C |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product