Overview
Description
The design is for a PCIe-based Nonvolatile Memory Express (NVMe) SSD drive for computer systems.
System Benefits:
- PCIe card form factor
- Power fail monitor and power sequence control
- Additional digital signal and voltage monitoring for system protection and control
- 1.5% Relative Humidity (RH) humidity sense
- 0.5 °C temperature accuracy in a small package (0.8mm x 1.3mm) temperature sensor
- System could slow down the drive when detecting a temperature warning
- Ensures low jitter clock source for an NVMe controller (<0.5fs RMS)
Comparison
Applications
Applications
- SSD drive solutions
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
PhiClock
Recommended Products
Voltage Monitor / Watchdog GreenPAK
Recommended Products
Flash
Recommended Products
Humidity & Temperature Sensor
Recommended Products
Temperature Sensor
Exiting Interactive Block Diagram