Overview
Description
This customer premise equipment (CPE) solution converts high-speed 5G signals into Wi-Fi signals. The solution also provides a complete system that includes a USB PD (Power Delivery) sink solution, a power supply for SoC, and a Wi-Fi 6 chip. And, this solution delivers the best Wi-Fi network performance.
System Benefits:
- Dual-band, 4T4R Wi-Fi 6 chip provides a powerful and highly integrated network for CPE
- Highly efficient and simple USB PD sink
Comparison
Applications
Applications
- 5G routers
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Related Winning Combination
100W USB Type-C Input Power Converter
USB PD (Power Delivery) sink solution converts the power supplied from USB Type-C™ to the desired voltage and supplies it to subsequent devices. The output ranges from 5V to 20V and supports up to 100W.
Recommended Products
Sub-PMIC
Recommended Products
Wi-Fi 6 Module
Recommended Products
NOR Flash
Recommended Products
Buck
Recommended Products
Buck
Exiting Interactive Block Diagram