Overview
Description
This USB PD (Power Delivery) sink solution converts the power supplied from USB Type-C® to the desired voltage and supplies it to subsequent devices. The output corresponds to 5V to 20V and supports up to 100W. The output voltage and maximum current are selected by the registers connected to the controller. A highly efficient yet simple USB PD sink solution can be easily realized.
System Benefits:
- Simple design and higher power efficiency solution with a high-performance controller and power devices
- Easily set voltage and maximum power for required specification by changing the control voltage of the controller
- Reference design makes the development easier
- Satisfies the marketing requirement of USB Type-C and USB PD applications
Comparison
Applications
Applications
- Equipment with USB Type-C
- Replace DC power socket
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
MOSFET
Recommended Products
MOSFET
Recommended Products
MOSFET
Recommended Products
Buck Regulator
Recommended Products
USB PD Controller
Recommended Products
H-Bridge
Recommended Products
Buck-Boost Converter
Exiting Interactive Block Diagram