100W USB Type-C Battery System Reference Design for 2 to 7S Li-ion
This is a single-port reference design for implementing battery systems with 2 to 7 cells connected in series. It supports two modes: one where power is supplied solely...
The R9A02G011 is a USB Power Delivery (PD) controller that is based on the Universal Serial Bus (USB) Power Delivery Specification Revision 3.1 and USB Type-C® Cable and Connector Specification Revision 2.1. The R9A02G011 performs negotiation for more current and/or higher voltages over the USB cable (VBUS) than are defined in the USB 2.0, USB 3.0, or BC1.2 specifications, and controls circuitry to select the local power source or power sink. The R9A02G011 uses a 300kbps BMC modulated signal through the CC wire in the USB Type-C cable. It comes in two types of package, 32-pin QFN for easy implementation, and 42-pin BGA for reducing space, so that it can be chosen according to the application and PCB space. In addition, the R9A02G011 incorporates Renesas' low-power technologies.
This is a single-port reference design for implementing battery systems with 2 to 7 cells connected in series. It supports two modes: one where power is supplied solely...
This is a USB-certified single port power bank reference design. It can connect 2 to 4 cells (default is 3 cells) in series and has a battery monitor function on this...
This is a USB-certified reference design for dual-port sourcing ports. This reference design converts a DC input to two USB Type-C® source ports. USB Type-C® source...
This is the single port reference design that converts USB Type-C® input power to DC output or DC input to USB Type-C® output sourcing power.
The USB Type-C® port is...
The USB PD with Turbo Boost Development Kit is used for developing applications with Universal Serial Bus Power Delivery (USB PD). The kit utilizes Renesas' R9A02G011...
The Evaluation Board Kit for RZ/N2H is an evaluation and development kit for the RZ/N2H MPU. Since it has an on-board emulator, you can start evaluation by simply...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: