Skip to main content

USB-C & Power Delivery

Renesas USB Power Delivery Family is based on USB Power Delivery (USB PD) Standards. Renesas is developing products for USB PD controllers to help customers easily select USB-related components.

USB Power Delivery

The USB PD is a standard that increases the maximum DC power supply capacity of 7.5W implemented by the earlier USB standards by a factor of 32 times, up to 240W (48V at 5A). With the rapid demand growth for devices using USB charging, the potential for sub-standard and non-compliant USB accessories (e.g., cables) entering the market increases substantially. The need for identifying non-compliant USB products becomes critically important, particularly for the high-power charging designs based on USB PD standards.

Product Selector: USB-C & Power Delivery

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Application Note PDF 799 KB
White Paper PDF 617 KB 日本語 , 简体中文
2 items

Videos & Training

Tools & Resources