Title | Information |
---|---|
Package Name | L6.1.5X1.6 |
Package Previous Code | LEX |
Package Description | 6 LEAD COL HODFN PACKAGE 1.5x1.6mm |
Package Status | Active |
Package Type | HODFN |
Class | PLASTIC |
Package Code | LEX |
Category | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 1.6mm |
Width | 1.5mm |
Thickness | 0.7mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 1.60 x 1.50 x 0.70 |