Single General Purpose Micropower, RRIO Op Amp Evaluation Board
The ISL28113SOT23EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28113...
The ISL28113, ISL28213 and ISL28413 are single, dual and quad channel general purpose micropower, rail-to-rail input and output operational amplifiers with supply voltage range of 1.8V to 5.5V. Key features are a low supply current of 130µA maximum per channel at room temperature, a low bias current and a wide input voltage range, which enables the ISL28x13 devices to be excellent general purpose operational amplifiers for a wide range of applications.
The ISL28113 is available in the SC70-5 and SOT23-5 packages, the ISL28213 is in the MSOP8, SOIC8, SOT23-8 packages and the ISL28413 is in the TSSOP14, SOIC14 packages. All devices operate across the extended temperature range of -40°C to +125°C.
The ISL28113SOT23EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28113...
The ISL28114SOT23EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28114...
The Household Gas Alarm is a system that warns people with a flashing LED and buzzing alarm as soon as a change in carbon monoxide concentration is detected due to gas...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL28113FEZ-T7 circleActive |
SC70 | Reel | 1 | 0.2424 | |
ISL28113FEZ-T7A circleActive Samples Available |
SC70 | Reel | 1 | 0.9368 | Get Samples, |
ISL28113FHZ-T7 circleActive |
SOT23 | Reel | 1 | ||
ISL28113FHZ-T7A circleActive Samples Available |
SOT23 | Reel | 1 | 0.9368 | Get Samples, |