Overview
Description
The REAC1251G is a single power and dual operational amplifiers which has features low input offset voltage VIO ≤ ±1mV and low input offset voltage temperature drift. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP.) constant current, and a low current consumption.
In addition to that, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits.
Features
- Low input offset voltage ±1mV (Max.)
- Low input offset voltage temperature drift ±1μV/°C (Typ.)
- The package line-up is MSOP