500MHz Triple 4:1 Gain of 2, Multiplexing Amplifier Evaluation Board
The ISL59446EVAL1/ISL59446IRZ-EVAL evaluation board contains all the circuitry needed to characterize critical performance parameters of the ISL59446 500MHz triple 4:1...
The ISL59446 is a triple channel 4:1 multiplexer featuring integrated amplifiers with a fixed gain of 2, high slew rate and excellent bandwidth for video switching. The device features a three-state output (HIZ), which allows the outputs of multiple devices to be tied together. A power-down mode (ENABLE) is included to turn off unneeded circuitry in power sensitive applications. When the ENABLE pin is pulled high, the part enters a power-down mode and consumes just 14mW.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 978 KB | |
Price Increase Notice | PDF 208 KB | |
Product Change Notice | PDF 100 KB | |
Product Change Notice | PDF 135 KB | |
Product Change Notice | PDF 189 KB | |
Product Advisory | PDF 132 KB | |
Application Note | PDF 246 KB | |
7 items
|
The ISL59446EVAL1/ISL59446IRZ-EVAL evaluation board contains all the circuitry needed to characterize critical performance parameters of the ISL59446 500MHz triple 4:1...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Buy / Sample |
|
---|---|---|---|
Part Number | |||
ISL59446IRZ circleObsolete |
QFN | Tube | |
ISL59446IRZ-T7 circleObsolete |
QFN | Reel |