Overview
Description
The Intersil ISL54058 device contains precision, bidirectional, analog switches configured as a dual 4-channel multiplexer/demultiplexer, designed to operate from a single +1.6V to +3.6V supply. ON resistance is 0.41Ω with a +3V supply and 0.61Ω with a single +1.8V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 4nA max at +25°C or 40nA max at +85°C with a +3.3V supply. All digital inputs are 1.8V logic-compatible when using a single +3V supply. The ISL54058 is a dual 4 to 1 multiplexer device that is offered in a 16 Ld 2.6x1.8x0.5mm µTQFN package.
Features
- Pb-Free Plus Anneal Available (RoHS Compliant)
- ON Resistance (RON)
- V+ = +3.0V 0.41Ω
- V+ = +1.8V 0.61Ω
- RON Matching Between Channels 0.09Ω
- RON Flatness Across Signal Range 0.07Ω
- Single Supply Operation +1.6V to +3.6V
- Low Power Consumption (PD) <0.18µW
- Fast Switching Action (VS = +3V)
- tRANS 29ns
- Break-Before-Make
- High Current Handling Capacity (300mA Continuous)
- Available in 16 Ld 2.6x1.8x0.5mm µTQFN
- 1.8V CMOS-Logic Compatible (+3V Supply)
Comparison
Applications
Applications
- Battery Powered, Handheld, and Portable Equipment Cellular/Mobile Phones Pagers Laptops, Notebooks, Palmtops
- Portable Test and Measurement
- Medical Equipment
- Audio and Video Switching
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 499 KB | |
Product Advisory | PDF 414 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)