MP3/USB 2.0 High-Speed Switch Evaluation Board
The ISL54211EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54211 USB audio switch IC.
The ISL54211 dual Single...
The ISL54211 dual Single Pole/Double Throw (SPDT) switches combine low distortion audio and accurate USB 2.0 High-Speed data (480Mbps) signal switching in the same low voltage device. When operated with a 2.7V to 5.0V single supply, these analog switches allow audio signal swings below-ground, allowing the use of a common USB and audio headphone connector in personal media players and other portable battery-powered devices. The ISL54211 logic control pins are 1.8V compatible with a supply voltage of 2.7V to 3.6V, which allows for control via a standard microcontroller. The part has an audio enable control pin (CTRL) to open all in-line switches and activate the audio click and pop circuitry. The high off-isolation and special click/pop circuitry of the audio switches eliminate clicks and pops in the headphones when the audio CODEC drivers are powering up or down or when a headphone is inserted or removed from the headphone jack. It's available in a tiny 10 Ld 1.8mm x 1.4mm ultra-thin µTQFN package and a 10 Ld 3mm x 3mm TDFN package. It operates over a temperature range of -40 °C to +85 °C.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.53 MB | |
Product Advisory | PDF 414 KB | |
Product Change Notice | PDF 205 KB | |
3 items
|
The ISL54211EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54211 USB audio switch IC.
The ISL54211 dual Single...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
ISL54211IRTZ circleObsolete |
TDFN | Tube | 2000 | |
ISL54211IRTZ-T circleObsolete |
TDFN | Reel | 6000 | |
ISL54211IRUZ-T circleObsolete |
uTQFN | Reel | 3000 |