High-Speed USB 2.0 (480Mbps) Multiplexer Evaluation Board
The ISL54222AIRUEVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54222A high-speed USB 2.0 multiplexer.
The evaluation...
The ISL54222A is a single supply dual 2:1 multiplexer that can operate from a single 1.8V to 3.3V supply. It contains two Single Pole/Double Throw (SPDT) switches configured as a DPDT. The part was designed for switching or routing of USB High-Speed signals and/or USB Full-Speed signals in portable battery-powered products. The 4.4Ω switches can swing rail-to-rail and were specifically designed to pass USB Full-Speed data signals that range from 0V to 3.3V and USB High-Speed data signals that range from 0V to 400mV with a single supply as low as 1.8V. They have high bandwidth and low capacitance to pass USB High-Speed data signals with minimal distortion. The digital logic inputs are 1.8V logic compatible when operated with a 1.8V to 3.3V supply. The ISL54222A has an output enable pin to open all the switches and put the part in a low power state. The ISL54222A is available in 10 Ld 1.8mm x 1.4mm µTQFN, 10 Ld 2.1mm x 1.6mm µTQFN, 10 Ld TDFN and 10 Ld MSOP packages. It operates over a temperature range of -40 °C to +85 °C.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.33 MB | |
Product Advisory | PDF 414 KB | |
Other | PDF 293 KB | |
Product Advisory | PDF 363 KB | |
Product Change Notice | PDF 117 KB | |
Product Change Notice | PDF 205 KB | |
6 items
|
The ISL54222AIRUEVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54222A high-speed USB 2.0 multiplexer.
The evaluation...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
ISL54222AIRTZ circleObsolete |
TDFN | Tube | ||
ISL54222AIRTZ-T circleObsolete |
TDFN | Reel | ||
ISL54222AIRU1Z-T circleObsolete |
uTQFN | Reel | ||
ISL54222AIRUZ-T circleLast Time Buy |
uTQFN | Reel | ||
ISL54222AIUZ circleObsolete |
MSOP | Tube | 0.6969 | |
ISL54222AIUZ-T circleObsolete |
MSOP | Reel |