12-Output AutoClock Programmable Clock Generator Evaluation Board
The RC21212-EVB evaluation board (EVB) is designed for evaluating the RC21212 using clock generation in synthesizer mode for commercial automotive applications and PCIe...
The AutoClock programming board eases the programming of the RC21211 and RC21212 programmable clock generator blank devices. With the on-board USB interface, the Renesas Integrated Circuit Toolbox (RICBox™) GUI software can be used to communicate with the blank device in the socket for configuration and programming.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.60 MB | |
Manual - Software | PDF 1018 KB | |
2 items
|
Software title
|
Software type
|
Company
|
---|---|---|
Renesas IC Toolbox (RICBox) The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
|
Software Package | Renesas |
1 item
|
The RC21212-EVB evaluation board (EVB) is designed for evaluating the RC21212 using clock generation in synthesizer mode for commercial automotive applications and PCIe...
The RC21214-EVB evaluation board (EVB) is designed for evaluating the RC21214 clock generator in synthesizer mode for commercial automotive applications and PCIe Gen...
Description |
Buy / Sample |
|
---|---|---|
Part Number | ||
RC21211-21212-PROG circleActive Samples Available |
12-Output AutoClock Programming Board | Get Samples, |