8-Output AutoClock Programmable Clock Generator Evaluation Board
The RC21214-EVB evaluation board (EVB) is designed for evaluating the RC21214 clock generator in synthesizer mode for commercial automotive applications and PCIe Gen...
The RC21213-21214-PROG AutoClock programming board eases the programming of the RC21213 and RC21214 programmable clock generator blank devices. With the on-board USB interface, the Renesas Integrated Circuit Toolbox (RICBox™) GUI software can be used to communicate with the blank device in the socket for configuration and programming.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.56 MB | |
Manual - Software | PDF 1018 KB | |
2 items
|
Software title
|
Software type
|
Company
|
---|---|---|
Renesas IC Toolbox (RICBox) The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
|
Software Package | Renesas |
1 item
|
The RC21214-EVB evaluation board (EVB) is designed for evaluating the RC21214 clock generator in synthesizer mode for commercial automotive applications and PCIe Gen...
The RC21212-EVB evaluation board (EVB) is designed for evaluating the RC21212 using clock generation in synthesizer mode for commercial automotive applications and PCIe...
Buy / Sample |
|
---|---|
Part Number | |
RC21213-21214-PROG circleActive Samples Available |
Get Samples, |