Overview
Description
The 74FCT3807S is a low skew, single input to ten output, LVCMOS clock buffer. The 74FCT3807S has best in class additive phase Jitter of sub 50 fsec.
Features
- Low additive phase jitter RMS: 50 fs
- Low skew outputs (50 ps)
- Packaged in 20-pin TSSOP, SSOP, QSOP and QFN packages, Pb (lead) free
- Operating voltages of 1.8 V to 3.3 V
- Input / Output clock frequency up to 200 MHz
- Advanced, low power CMOS process
- Extended temperature range (-40°C to +105°C)
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
Low-jitter LVCMOS Fanout Clock Buffers by IDT
This video overviews the LVCMOS Fanout Buffers, showcasing their best-in-class performance with extremely low phase jitter, minimal output skew, and low power consumption, along with other competitive features.
Video List