Overview
Description
This is the evaluation board for the 5P49V6975 VersaClock 6E programmable clock generator. With RMS phase jitter of less than 0.5ps over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1/2/3, USB 3.0, and 1G/10G Ethernet.
Features
- 4 differential outputs capable of generating any output frequency using Timing Commander™ software
- SMA connectors for outputs
- When the board is connected to a PC running Timing Commander Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance
- Integrated 25MHz as an input. External CLKIN can also be connected as an input.
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.30 MB | |
Manual - Development Tools | PDF 990 KB | |
2 items
|
Videos & Training
VersaClock® 6E - High-performance Programmable Clock Generator
The VersaClock® 6E programmable clock generator devices offer a combination of low power, flexibility and performance for a wide range of applications. These features make it ideal for simplifying system design by replacing multiple discrete timing components and reducing bill of materials (BOM). The VersaClock 6E supports operating voltages from 1.8 to 3.3 V, differential (LVPECL/HCSL/LVDS/LP-HCSL) and LVCMOS output types, and fractional dividers to accurately generate virtually any frequency. Products satisfy system requirements from oscillator replacement to PCIe® Gen 1/2/3 and to communications applications, while consuming very little power.
For more information about VersaClock 6E, visit https://www.idt.com/versaclock.
Video List