Overview
Description
The RC32112A regenerates and distributes ultra-low jitter clock outputs and features up to 6 independent frequency domains that can be either locked to the external reference clock or locked to a free-run crystal or oscillator. Digital PLLs (DPLLs) support hitless reference switching between references from redundant timing sources. The device supports multiple independent timing channels for: IEEE 1588 clock synthesis; SyncE clock generation; jitter attenuation and radio clock generation including SYSREF generation for converters. Input-to-input, input-to-output and output-to-output phase skew can all be precisely managed. The device outputs ultra-low-jitter clocks that can directly synchronize SERDES running at up to 56Gbps; as well as CPRI/OBSAI, SONET/SDH ADC/DAC. The device is ideal for use in 100G/200G/400G/800G telecom switch line cards, fabric cards and wireless small cell applications.
Features
- Two timing channels and six independent frequency domains
- Output jitter below 100fs RMS
- Digital PLLs (DPLLs) lock to any frequency from 0.5kHz to 1GHz
- DPLLs / Digitally Controlled Oscillators (DCOs) generate any frequency from 0.5Hz to 1GHz
- DCO outputs can be aligned in phase and frequency with the outputs of any DPLL or DCO
- Can be used as a jitter attenuator, clock generator, or synchronizer
- Reference monitors qualify/disqualify references depending on LOS, activity, frequency monitoring and/or LOS input pins
- Automatic reference selection state machines select the active reference for each DPLL based on the reference monitors, priority tables, revertive / non-revertive and other programmable settings
- Device requires a crystal oscillator or fundamental-mode crystal: 25MHz to 54MHz
- The device can configure itself automatically after reset via:
- Internal Customer-programmable One-Time Programmable memory
- Standard external I2C EPROM via separate I2C Master Port
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Timing Commander Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
|
Code Generator | Renesas |
1 item
|
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | ZIP 18.02 MB | |
Software & Tools - Software | GZ 503 KB | |
Software & Tools - Other | ZIP 51.88 MB | |
Software & Tools - Other | ZIP 278 KB | |
Software & Tools - Other | ZIP 73 KB | |
Software & Tools - Other | ZIP 177 KB | |
Software & Tools - Other | ZIP 177 KB | |
7 items
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
Introducing the IDT ClockMatrix™ family of devices - high-performance, precision timing solutions designed to simplify clock designs for applications with up to 100 Gbps interface speeds.
They can be used anywhere in a system to perform critical timing functions, such as clock generation, frequency translation, jitter attenuation and phase alignment. A range of devices in the family support BBU, OTN, SyncE, synthesizer and jitter attenuator applications with several density options for each.
For more information, visit www.idt.com/clockmatrix.