Overview
Description
AMD's complete hardware and software evaluation platforms provide turnkey total solution for high-speed systems. Core chipsets covered are Zync UltraScale+ RFSoC, MPSoC and Versal families.
Features
- Complete solution that is optimized for quick application prototyping
- Integrated design examples spanning many application use cases
- FPGA Mezzanine Card (FMC) interfaces for I/O expansion supported
Comparison
Applications
Applications
- 5G basestation transceiver radios (RU, CU, DU)
- Wireline switches and routers
- Fixed wireless and wireline access
- Satellite Communications
- Broadcast Video
- Industrial Automation
Software
Software & Tool Pages
Software title
|
Software type
|
Company
|
---|---|---|
PTP Clock Manager for Linux Supports IEEE 1588 and Synchronous Ethernet communication requirements. PTP Clock Manager features a clock servo and Packet Delay Variation (PDV) filter to meet the needs for G.8275.1 and G.8275.2 standards from the ITU-T.
|
Protocol Stack | Renesas |
1 item
|