Lab Kit for ZIOL2401
The ZIOL2401 Lab Kit can be used for a detailed evaluation and preprogramming of Renesas' family of standard cable driver ICs with IO-Link functionality, including the...
The ZIOL2211 is a line driver/level shifter IC that provides an HV I/O channel with a wide range of configurable system features. It addresses the physical layer of sensor/actuator systems in factory automation applications, and it is specifically designed to support the communication standard IO-Link. The output driver is a push-pull stage that reaches an RDSon of less than 6.6Ω at all operational temperatures. The configuration is stored in an on-chip EEPROM and automatically loaded into the ZIOL2211's control register during power-up. The ZIOL2211 also provides status information, such as overload and over-temperature conditions. An integrated SPI interface supports access to configuration and status registers. The ZIOL2211 is fabricated in a powerful CMOS mixed-signal technology allowing supply voltages up to 40V. EEPROM read/write functionality is guaranteed within the entire operating temperature range in combination with a low-voltage 3.3V core supply.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 155 KB | |
Guide | 7Z 1.21 MB | |
Datasheet | PDF 1.53 MB | |
Application Note | PDF 595 KB | |
4 items
|
The ZIOL2401 Lab Kit can be used for a detailed evaluation and preprogramming of Renesas' family of standard cable driver ICs with IO-Link functionality, including the...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.