Lab Kit for ZIOL2401
The ZIOL2401 Lab Kit can be used for a detailed evaluation and preprogramming of Renesas' family of standard cable driver ICs with IO-Link functionality, including the...
The ZIOL2401 is a line driver/level shifter IC that provides two independent HV I/O channels with a wide range of configurable system features. It addresses the physical layer of sensor/actuator systems in factory automation applications and is specifically designed to support the communication standard IO-Link. The output drivers are push-pull stages, which in tandem mode reach an RDSon of less than 3.3Ω at all operational temperatures. The configuration is stored in an on-chip EEPROM and automatically loaded into the ZIOL2401's control register during power up. The ZIOL2401 also provides status information, such as overload and over-temperature conditions. An integrated SPI interface supports access to configuration and status registers. The ZIOL2401 is fabricated in a powerful CMOS mixed-signal technology that allows supply voltages up to 40V. The EEPROM read/write functionality is guaranteed within the full operating temperature range in combination with a low-voltage core supply of 3.3V.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 148 KB | |
Application Note | PDF 9.38 MB 日本語 | |
Guide | 7Z 1.21 MB | |
Datasheet | PDF 1.53 MB | |
Application Note | PDF 595 KB | |
5 items
|
The ZIOL2401 Lab Kit can be used for a detailed evaluation and preprogramming of Renesas' family of standard cable driver ICs with IO-Link functionality, including the...
This single-chip solution uses the 32-bit RX23E-A microcontroller with built-in high-precision analog front-end (AFE) to measure temperature, process sensing and...
This solution is a combination of the ultra-small and low power consumption 32-bit MCU RA2E1 and the ZSSC3240 kit (Sensor Signal Conditioner), and realizes pressure...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.