Overview
Description
The RV1S9207A is an optical coupled isolator containing an AlGaAs LED on the input side and a photodiode, a signal processing circuit and power output MOSFETs on the output side on one chip. The RV1S9207A is designed specifically for high common mode transient immunity (CMR) and high switching speed. It is suitable for driving IGBTs and MOSFETs.
Features
- Small and long creepage (8.2 mm MIN, LSSO5)
- Peak output current (0.6 A MAX., 0.4 A MIN.)
- High speed switching (tPLH, tPHL = 150 ns MAX.)
- High common mode transient immunity (CMH, CML = ± 50 kV/μs MIN.)
- Operating Ambient Temperature (125 °C MAX.)
- High isolation voltage (BV = 5000 Vr.m.s.)
- Embossed tape product: RV1S9207ACCSP-10Yx#KC0 : 3500 pcs/reel
- Pb-Free product
- Safety standard
- UL: UL1577, Double protection
- CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
- VDE: DIN EN 60747-5-5 (Option)
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.25 MB 日本語 | |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Product Reliability Report | PDF 191 KB | |
Product Change Notice | PDF 99 KB 日本語 | |
White Paper | PDF 651 KB 日本語 , 简体中文 | |
Application Note | PDF 957 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.