Overview
Description
The PS2833-1, -4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington -connected phototransistor. The package is a Shrink SOP (Small Outline Package) type for high density mounting applications.
Features
- High collector to emitter voltage (VCEO = 350 V: PS2833-1, -4)
- Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
- High isolation voltage (BV = 2 500 Vr.m.s.)
- High current transfer ratio (CTR = 2 000% TYP.)
- Ordering number of tape product: PS2833-1-F3, PS2833-4-F3
- Safety standards: UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation VDE approved: DIN EN 60747-5-5 (Option)
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 5.09 MB | |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Product Reliability Report | PDF 189 KB | |
Brochure | PDF 5.14 MB 日本語 | |
Product Change Notice | PDF 99 KB 日本語 | |
Application Note | PDF 466 KB 日本語 | |
Application Note | PDF 957 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.