11.1Gb/s Lane Extender Evaluation Board
The ISL36111DRZ-EVALZ evaluation board is used to evaluate the ISL36111 11.1Gb/s lane extender evaluation board.
The ISL36111 is a settable single-channel...
The ISL36111 is a settable single-channel receive-side equalizer with extended functionality for advanced protocols operating with line rates up to 11.1Gb/s such as 10G Ethernet. The ISL36111 compensates for the frequency-dependent attenuation of copper twin-axial cables, extending the signal reach up to at least 10m on 28AWG cable. The small form factor, highly-integrated design is ideal for high-density data transmission applications including active copper cable assemblies. The equalizing filter within the ISL36111 can be set to provide optimal signal fidelity for a given media and length. The compensation level for the filter is set by two external control pins. Operating on a single 1.2V power supply, the ISL36111 enables channel throughputs of 10Gb/s to 11.1Gb/s while supporting lower data rates including 8.5, 6.25, 5, 4.25, 3.125, and 2.5Gb/s. The ISL36111 uses current mode logic (CML) input/output and is packaged in a 3mm x 3mm 16 lead QFN. The device supports LOS functionality for module applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 639 KB | |
Brochure | PDF 5.20 MB 日本語 | |
End Of Life Notice | PDF 603 KB | |
Product Advisory | PDF 363 KB | |
Product Advisory | PDF 196 KB | |
5 items
|
The ISL36111DRZ-EVALZ evaluation board is used to evaluate the ISL36111 11.1Gb/s lane extender evaluation board.
The ISL36111 is a settable single-channel...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Buy / Sample |
|
---|---|---|---|
Part Number | |||
ISL36111DRZ-T7 circleObsolete |
QFN | Reel | |
ISL36111DRZ-TS circleObsolete |
QFN | Reel |