Overview
Description
The 4DB0232KC is a DDR4 Gen 2.5 data buffer featuring a dual 4-bit bidirectional data register with differential strobes designed for 1.2 VDD operation.
Features
- Pinout optimized DDR4 LRDIMM PCB layout
- DDR4-1600/1866/2133/2400/2667/2933/3200
- Supports CKE power down operation mode
- Provides access to internal control words for configuring the device features and adapting in different LRDIMM and system applications
- Available in 53-ball fine-pitch BGA (FPGA) with 0.50mm ball pitch, 14 x 5 grid with 17 balls depopulated, 7.5mm x 3.0mm package as defined in MO-276 (Issue F, Variation DA)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Overview | PDF 515 KB | |
Product Change Notice | PDF 493 KB | |
Product Change Notice | PDF 138 KB | |
White Paper | PDF 1.08 MB 简体中文 | |
White Paper | PDF 5.22 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Videos & Training
A white paper authored by IDT and Micron details research into memory and bandwidth for today's high-performance servers. LRDIMMS and RDIMMS traditionally have been seen as complimentary, with the former targeting applications requiring deeper memory and the latter for applications requiring higher bandwidth. The introduction of 8-gigabit DRAMS has resulted in a growing number of Internet applications benefiting from both deeper memories and higher bandwidth. This paper shows how 32 GB 2RX4 LRDIMMs transcend similar RDIMMs to meet the needs of today’s data center enterprise servers, by providing an optimal combination of deeper memory and higher data bandwidth, even at mainstream module densities.
To download the white paper, and for more information about IDT's DDR4 memory solutions, visit http://www.idt.com/go/DDR4.