Evaluation Board Kit for RZ/G2UL MPU
This evaluation board kit is ideal for evaluating RZ/G2UL (Type-1). The RZ/G2UL Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module...
The AT25QL128A is a member of our standard class code and data storage solutions designed for low voltage systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes standard erase block sizes and a security register for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.
This evaluation board kit is ideal for evaluating RZ/G2UL (Type-1). The RZ/G2UL Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module...
This evaluation board kit is ideal for evaluating RZ/A3UL. The RZ/A3UL Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board...
The RZ/Five evaluation kit (EVK) is ideal for evaluating and developing with the Renesas RZ/Five MPU. The EVK includes the RZ/Five SMARC v2.1 System on Module (SoM) and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
UDFN | Tape & Reel | 1 | 1.591 | ||
WLCSP | Tape & Reel | 1 | 1.487 | ||
WLCSP | Tape & Reel | 1 | |||
See Wafer-Die Solution Menu |