Evaluation Board Kit for RZ/G2UL MPU
This evaluation board kit is ideal for evaluating RZ/G2UL (Type-1). The RZ/G2UL Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module...
This evaluation board kit is ideal for evaluating RZ/A3UL. The RZ/A3UL Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board complies with the SMARC v2.1 standard.
Two types of evaluation boards are available: QSPI version and Octal-SPI version. For each version, there are two types: J link lite included type and J link lite not included type. Please select according to your needs.
RZ/A3UL Evaluation Board Kit supports real-time OSs (FreeRTOS, Azure RTOS) and various libraries (SSL/TLS, OTA, MQTT, TCP/IP, etc.) for IoT devices provided by major cloud vendors such as Amazon Web Services (AWS) and Microsoft. Microsoft device certifications give you the confidence to start development immediately.
In addition, it is equipped with input/output interfaces such as HDMI, audio, Ethernet, USB, and CAN, and can realize high-level IoT systems.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 3.77 MB | |
Application Note | PDF 9.32 MB | |
Application Note | PDF 5.16 MB | |
Application Note | PDF 247 KB | |
Manual - Development Tools | ZIP 4.27 MB | |
Release Note | PDF 174 KB | |
Flyer | PDF 411 KB 日本語 | |
Release Note | PDF 205 KB | |
Manual - Software | ZIP 1.63 MB | |
9 items
|
Software title
|
Software type
|
Company
|
---|---|---|
RZ/A3UL Software Package This RZ/A3UL software package helps speed up time to market.
|
Software Package | Renesas |
1 item
|
This evaluation board kit is ideal for evaluating RZ/G2UL (Type-1). The RZ/G2UL Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module...
This video explains how to run "GuilianiDemo" with RZ/A3UL Evaluation Board Kit. “GuilianiDemo” is included in TES Electronics Solution's "Guiliani SDK for RZ/A3UL" and shows the capabilities of the Guiliani HMI framework.
00:00 Opening
00:37 Board, Software information
02:07 Board Configuration
02:24 Build and Run
Related resources: