Overview
Description
The R1RW0416D is a 4-Mbit High-Speed static RAM organized 256-kword × 16-bit. It has realized High-Speed access time by employing CMOS process (6-transistor memory cell) and High-Speed circuit designing technology. It is most appropriate for the application which requires High-Speed, high density memory and wide bit width configuration, such as cache and buffer memory in system. Especially, LVersion and S-Version are low power consumption and it is the best for the battery backup system. The package prepares 400-mil 44-pin SOJ and 400-mil 44-pin plastic TSOPII for high density surface mounting.
Features
- Single 3.3 V supply: 3.3 V ± 0.3 V
- Access time: 10 ns / 12 ns (max)
- Completely static memory No clock or timing strobe required
- Equal access and cycle times
- Directly TTL compatible All inputs and outputs
- Operating current: 145 / 130mA (max)
- TTL standby current: 40 mA (max)
- CMOS standby current : 5 mA (max) : 0.8 mA (max) (L-version) : 0.5 mA (max) (S-version)
- Data retention current : 0.4 mA (max) (L-version) :0.2 mA (max) (S-version)
- Data retention voltage: 2.0 V (min) (L-version , S-version)
- Center VCC and VSS type pin out
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)