Overview
Description
The RMLV0816BGSB is a family of 8-Mbit static RAMs organized 524, 288-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV0816BGSB has realized higher density, higher performance and low power consumption. The RMLV0816BGSB offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 44pin TSOP (II).
Features
- Single 3V supply: 2.4V to 3.6V
- Access time: Power supply voltage from 2.7V to 3.6V: 45ns (max.) Power supply voltage from 2.4V to 2.7V: 55ns (max.)
- Current consumption: Standby: 0.45µA (typ.)
- Equal access and cycle times
- Common data input and output Three state output
- Directly TTL compatible All inputs and outputs
- Battery backup operation
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)