Renesas Starter Kit for SH7286
The Renesas Starter Kit for SH7286 is intended as a user-friendly introductory and evaluation tool for the SH7286 microcontroller. The board also provides a useful...
SH7285, SH7286 group are high-end single chip microcontroller incorporating an SH-2A core which realized up to 100MHz operation. The SH7286 and SH7285 incorporates large capacity Flash memory (SH7286:1MB, SH7285:768KB). The SH7286 also incorporates register banks. When an interrupt occurs, CPU internal register information is stored in registers at high speed. This makes it possible to improve real-time control performance greatly. The SH7286 also incorporates various peripheral functions suitable for industrial application AC servos, general-purpose inverters and robots, such as a 1 channel USB2.0 Full Speed, CAN(SH7286 only), 5 channel serial interface, a multifunction timer unit, a 12-bit A/D converter, etc. & The SH7286realizes high speed operation of 100MHz, and 5V single power supply or 3.3Vsingle power supply operation. (Analog power supply is 5V).
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | Log in to Download ZIP 122.72 MB 日本語 | |
Upgrade - Compiler | Log in to Download ZIP 116.76 MB 日本語 | |
2 items
|
The Renesas Starter Kit for SH7286 is intended as a user-friendly introductory and evaluation tool for the SH7286 microcontroller. The board also provides a useful...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
DAC |
USB |
DMA |
Ethernet |
RTC |
LVD |
Human Machine Interface |
Temp. Range |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||
2029 Jan | SH-2A | 32 | 512 | 0 | 24 | 176 | 3 - 5.5 | 100 | 1 | 113 | 16-bit x 11-ch | 12-bit x 12-ch | 8-bit x 2-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | 47.22 | ||||
2029 Jan | SH-2A | 32 | 512 | 0 | 24 | 176 | 3 - 5.5 | 100 | 1 | 113 | 16-bit x 11-ch | 12-bit x 12-ch | 8-bit x 2-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -20 to 85°C | 46.57 | ||||
2029 Jan | SH-2A | 32 | 512 | 0 | 24 | 176 | 3 - 5.5 | 100 | 1 | 113 | 16-bit x 11-ch | 12-bit x 12-ch | 8-bit x 2-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -20 to 85°C | |||||
2029 Jan | SH-2A | 32 | 512 | 0 | 24 | 176 | 3 - 5.5 | 100 | 1 | 113 | 16-bit x 11-ch | 12-bit x 12-ch | 8-bit x 2-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | 47.22 | ||||
2029 Jan | SH-2A | 32 | 768 | 0 | 32 | 176 | 3 - 5.5 | 100 | 1 | 113 | 16-bit x 11-ch | 12-bit x 12-ch | 8-bit x 2-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | 46.56 | ||||
2029 Jan | SH-2A | 32 | 768 | 0 | 32 | 176 | 3 - 5.5 | 100 | 1 | 113 | 16-bit x 11-ch | 12-bit x 12-ch | 8-bit x 2-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -20 to 85°C | 45.99 | ||||
2029 Jan | SH-2A | 32 | 768 | 0 | 32 | 176 | 3 - 5.5 | 100 | 1 | 113 | 16-bit x 11-ch | 12-bit x 12-ch | 8-bit x 2-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | 3 | 55.1 | |||
2029 Jan | SH-2A | 32 | 1024 | 0 | 32 | 176 | 3 - 5.5 | 100 | 1 | 113 | 16-bit x 11-ch | 12-bit x 12-ch | 8-bit x 2-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | |||||
2029 Jan | SH-2A | 32 | 1024 | 0 | 32 | 176 | 3 - 5.5 | 100 | 1 | 113 | 16-bit x 11-ch | 12-bit x 12-ch | 8-bit x 2-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -40 to 85°C | |||||
2029 Jan | SH-2A | 32 | 1024 | 0 | 32 | 176 | 3 - 5.5 | 100 | 1 | 113 | 16-bit x 11-ch | 12-bit x 12-ch | 8-bit x 2-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -20 to 85°C | 58.61 | ||||
2029 Jan | SH-2A | 32 | 1024 | 0 | 32 | 176 | 3 - 5.5 | 100 | 1 | 113 | 16-bit x 11-ch | 12-bit x 12-ch | 8-bit x 2-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -20 to 85°C | 50.96 | ||||
2029 Jan | SH-2A | 32 | 768 | 0 | 32 | 176 | 3 - 5.5 | 100 | 1 | 113 | 16-bit x 11-ch | 12-bit x 12-ch | 8-bit x 2-ch | USB Endpoints x 4, USB Peripheral, USB Ports (ch) x 1 | Yes | No | No | No | -20 to 85°C |