Overview
Description
The demand for smart locks is a rapidly growing segment for the home and building automation industries. This smart door lock solution features fingerprint control and low-power Wi-Fi, providing convenient fingerprint recognition, as well as on-site and remote lock open/close. The solution uses Amazon Web Services (AWS) IoT to operate a door and monitor the door’s status, such as opened or closed. Users can control these operations using a mobile app.
Features
- RX651 high-performance (120MHz), low pin count, 32-bit microcontroller (MCU) is suitable for designing in a fingerprint module for the algorithm design.
- Ultra-low power Wi-Fi SoC for battery-powered Internet of Things (IoT) devices.
- Open-source app based on an Android system for Java entry-level customer reference.
- User can remotely open/close the door using a button.
Applications
Design & Development
Lab on the Cloud
Lab on the Cloud
Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
This smart door lock solution uses AWS IoT to operate a door and monitor the door’s status, such as opened or closed. Users can control these operations using a mobile app.