Evaluation Kit for RA2E1 MCU Group
The EK-RA2E1 evaluation kit enables users to effortlessly evaluate the features of the RA2E1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The RA2E1 Fast Prototyping Board comes equipped with an R7FA2E1A93CFM microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. In addition, with Arduino Uno and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.
Sample software is available to demonstrate the functionality of the RA2E1 MCU and for connecting between the RA2E1 Fast Prototyping Board and various wireless modules or various sensor modules.
Please use Bluetooth®, LoRa® and Wi-Fi according to the radio regulations of each country during use.
The EK-RA2E1 evaluation kit enables users to effortlessly evaluate the features of the RA2E1 MCU Group and develop embedded systems applications using Renesas' Flexible...
This solution is suitable for home appliances and provides non-contact touch operation at various programmed distances using the RA2E1 32-bit MCU.
Buy / Sample |
|
---|---|
Part Number | |
RTK7FPA2E1S00001BE circleActive Samples Available |
Get Samples, |
This video guides first-time users of the RA family using the Fast-Prototyping Board through the steps of installing a development environment, generating a project, and checking the operation to develop software.
It introduces an example using FPB-RA2E1 (Debugger: E2 Lite (ARM)).
|
Would You Like to Use a LoRa®-Based Solution from Renesas to Develop IoT Applications with Low Power Consumption? | Blog Post | Oct 25, 2022 |
|
Achieve Ultra-Lower Designs Using the RA2E1 MCU and FSP | Blog Post | Dec 1, 2021 |