Evaluation Kit for RA2L1 MCU Group
The EK-RA2L1 evaluation kit enables users to effortlessly evaluate the features of the RA2L1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The RA2E3 Fast Prototyping Board comes equipped with an R7FA2E3073CFL microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, with Arduino Uno™ and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.
Sample software is available to demonstrate the functionality of the RA2E3 MCU and for connecting between the RA2E3 Fast Prototyping Board and various wireless modules or various sensor modules.
Please use Bluetooth® and LoRa®, etc. according to the radio regulations of each country during use.
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 1.74 MB 日本語 | |
Application Note | PDF 153 KB | |
Flyer | PDF 412 KB | |
Presentation | PDF 7.02 MB | |
Manual - Development Tools | PDF 4.40 MB 日本語 | |
Schematic | ZIP 91.67 MB | |
Application Note | PDF 3.00 MB | |
7 items
|
Software title
|
Software type
|
Company
|
---|---|---|
SEGGER™ J-Link™ Software and Documentation Package Software utilities, firmware updates, and supporting documentation for the J-Link on-board programmer and debugger on the RA MCU kits.
|
Software Package | SEGGER |
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
2 items
|
The EK-RA2L1 evaluation kit enables users to effortlessly evaluate the features of the RA2L1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The EK-RA2E1 evaluation kit enables users to effortlessly evaluate the features of the RA2E1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The EK-RA2E2 evaluation kit enables users to effortlessly evaluate the features of the RA2E2 MCU Group and develop embedded systems applications using Renesas' Flexible...
The RA2E1 Fast Prototyping Board comes equipped with an R7FA2E1A93CFM microcontroller and is an evaluation board specialized for prototype development for a variety of...
RA2E2 Fast Prototyping Board is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit equivalent...
This video guides first-time users of the RA family using the Fast-Prototyping Board through the steps of installing a development environment, generating a project, and checking the operation to develop software.
The guide features the FPB-RA0E1 (Debugger: J-Link ARM) as a practical example.
Related Resources
Blog Post | Dec 5, 2023 |