Overview
Description
monoZero is a flexible, cutting-edge IoT development board developed by Meritech's monoZ. Its compact and versatile design, coupled with the Renesas RA6M5 MCU and RYZ024A LTE Cat-M1 module, ensures seamless global usability for a wide range of IoT applications. By leveraging the monoZ:SDK libraries, firmware development becomes more efficient, significantly reducing the design cycle and enabling faster time-to-market for your IoT projects. With monoZero, users can streamline the time and cost-intensive proof of concept (PoC) phase to accelerate product development.
Features
- Supports variety of peripherals including I2C, SPI, UART, GPIO, and CAN
- SDK supports multiple network communication protocols (LwM2M, MQTT, and HTTP)
- Lowest power consumption with Power Saving Mode (PSM) and eDRX
- Quick trial of IoT ideas: monoZero add-on board provides various functions
- Global evaluation: Supports radio certification (PTCRB, GCF, FCC, ISED, MIC/Japan), and safety standards (CE, UKCA)
- Compatible with 1NCE network
Comparison
Applications
Applications
- Industrial IoT
- Automobiles
- Agriculture
- Smart Homes
- Smart Sensors
- Consumer Electronics