Overview
Description
Quantropi’s® uLoadXLQ, QiSpace for IoT Secure Boot & Installer, delivers quantum-secure bootloader and software update solutions for embedded platforms. uLoadXLQ integrates Quantropi’s lightweight post-quantum digital signature algorithm featuring short signatures and fast verification and is uniquely engineered for performance in embedded systems with limited compute and memory resources. uLoadXLQ is available for the Renesas RA family of MCUs.
Features
- Advanced post-quantum IoT secure root of trust, firmware authentication, integrity and safety, and software lifecycle update
- MASQ™
- Crypto-agile suite of PQC algorithms providing authentication and key exchange with smaller signature sizes and better performance
- SEQUR™
- Quantum random number generated and delivered quantum-securely for the strongest keys
- uLoadXLQ decrypts and verifies the image and application signatures, executes system integrity checks, and automatically performs configurable fallback and recovery steps at power-up or reset
Comparison
Applications
Applications
- Aerospace
- Automotive
- Industrial IoT
- Infrastructure
- Medical
- Telecom