Processing table
PLP |
Bit Size |
CPU |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
RTC |
LVD |
DMA |
I/O Ports |
Timer |
ADC |
DAC |
Ethernet |
USB |
UART (#) |
SPI (#) |
I2C (#) |
CAN (ch) |
LIN (#) |
Human Machine Interface |
Pkg. Type |
Temp. Range |
Price (USD) | 1ku |
Application |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||
Microcontrollers for Automotive Low-end Instrument Clusters | N/A | 16 | RL78 | 24, 32, 48, 64, 96, 128, 256, 384, 512 | 8 | 2, 3, 4, 6, 8, 16, 20, 24 | 48, 64, 80, 100, 128 | 2.7 - 5.5 | 24, 32 | Yes | Yes | Yes | 38, 54, 68, 84, 112 | 16-bit x 24-ch | 10-bit x 5-ch, 10-bit x 8-ch, 10-bit x 9-ch, 10-bit x 11-ch | No | 2, 3 | 0 | 1 | 0, 1, 2 | 2 | LCD Segment Count x 27, LCD Segment Count x 39 and more... |
LQFP | -40 to 85°C, -40 to 105°C | 4.813 | |||
Microcontrollers with Low Consumption Current for Automotive Applications | N/A | 16 | RL78 | 8, 16, 24, 32, 48, 64 | 4 | 0.5, 1, 1.5, 2, 3, 4 | 20, 30, 32, 48, 64 | 1.8 - 5.5, 2.7 - 5.5 | 32 | Yes | Yes | Yes | 16, 26, 28, 44, 58 | 16-bit x 8-ch | 10-bit x 4-ch, 10-bit x 8-ch, 10-bit x 10-ch, 10-bit x 12-ch | No | 3, 5 | 0 | 1, 3 | 0 | 1, 2 | HWQFN, LQFP, LSSOP | -40 to 85°C, -40 to 125°C | 1.711 | ||||
Microcontrollers with Low Consumption Current for Automotive Applications | N/A | 16 | RL78 | 16, 32, 48, 64, 96, 128 | 4 | 1, 2, 3, 4, 6, 8 | 20, 30, 32, 48, 64, 80 | 2.7 - 5.5 | 24, 32 | Yes | Yes | Yes | 13, 23, 25, 38, 52, 68 | 16-bit x 11-ch, 16-bit x 15-ch | 10-bit x 4-ch, 10-bit x 8-ch, 10-bit x 10-ch, 10-bit x 12-ch and more... |
No | 2, 3 | 2, 3, 4 | 2, 3, 4, 5 | 1 | 1 | HVQFN, LFQFP, LQFP, LSSOP | -40 to 105°C, -40 to 125°C, -40 to 150°C | 1.537 | ||||
Microcontrollers with Low Consumption Current for Automotive Applications | N/A | 16 | RL78 | 48, 64, 96, 128, 192, 256 | 4, 8 | 4, 6, 8, 10, 16, 20 | 30, 32, 48, 64, 80, 100 | 2.7 - 5.5 | 24, 32 | Yes | Yes | Yes | 23, 25, 38, 52, 68, 86 | 16-bit x 15-ch, 16-bit x 19-ch | 10-bit x 10-ch, 10-bit x 12-ch, 10-bit x 15-ch, 10-bit x 18-ch and more... |
8-bit x 1-ch | No | 3, 4 | 2, 3, 4 | 3, 4, 5 | 1 | 1, 2 | HVQFN, LQFP, LSSOP | -40 to 105°C, -40 to 125°C, -40 to 150°C | 2.375 | |||
Microcontrollers with Enhanced CAN / LIN / IEBus and Memory Lineup for Automotive Applications | N/A | 16 | RL78 | 128, 192, 256, 384, 512 | 8, 16 | 10, 16, 20, 26, 32 | 48, 64, 80, 100, 144 | 2.7 - 5.5 | 24, 32 | Yes | Yes | Yes | 38, 52, 68, 86, 130 | 16-bit x 19-ch, 16-bit x 27-ch | 10-bit x 18-ch, 10-bit x 20-ch, 10-bit x 25-ch, 10-bit x 31-ch | 8-bit x 1-ch | No | 2, 3 | 3, 4 | 5 | 2 | 2, 3 | HVQFN, LQFP | -40 to 105°C, -40 to 125°C | 3.872 | |||
Next Gen. Actuator and Sensor Microcontroller | N/A | 16 | RL78 | 128 | 8 | 12 | 32, 48, 64, 80 | 2.7 - 5.5 | 40 | Yes | Yes | Yes | 25, 38, 52, 68 | 16-bit x 15-ch | 12-bit x 10-ch, 12-bit x 19-ch, 12-bit x 24-ch, 12-bit x 25-ch | No | No | 0 | HWQFN, LFQFP | -40 to 105°C, -40 to 125°C, -40 to 150°C | 5.7 | |||||||
Next Gen. Actuator and Sensor Microcontroller | N/A | 16 | RL78 | 256 | 16 | 24 | 32, 48, 64, 80, 100 | 2.7 - 5.5 | 40 | Yes | Yes | Yes | 25, 38, 52, 68, 86 | 16-bit x 19-ch | 12-bit x 10-ch, 12-bit x 19-ch, 12-bit x 24-ch, 12-bit x 25-ch and more... |
8-bit x 1-ch | No | 3, 4 | 3, 4 | 4, 5 | 1 | 2 | HWQFN, LFQFP | -40 to 105°C, -40 to 125°C, -40 to 150°C | 5.578 | |||
Low Power, Low Pin Count Microcontrollers for General Purpose Applications | 2033 Dec, 2036 Mar | 8 | RL78 | 1, 2, 4 | 0 | 0.5, 0.25, 0.125 | 10, 16 | 2 - 5.5 | 20 | Yes | No | No | 8, 14 | 12-bit x 1-ch, 16-bit x 2-ch, 16-bit x 4-ch | 10-bit x 4-ch, 10-bit x 7-ch | No | No | No | 1 | 0 | 1, 2 | 0 | 0 | No | LSSOP, SSOP | -40 to 85°C | 0.375 | |
Low Power, Low Pin Count Microcontrollers for General Purpose Applications | 2035 Dec | 16 | RL78 | 16 | 2 | 1.5 | 10, 16, 20, 24, 25 | 1.6 - 5.5 | 24 | Yes | Yes | No | 7, 13, 17, 21 | 8-bit x 2-ch, 12-bit x 1-ch, 16-bit x 5-ch | 10-bit x 3-ch, 10-bit x 8-ch, 10-bit x 10-ch, 10-bit x 11-ch | 8-bit x 1-ch, 8-bit x 2-ch | No | No | 0, 1, 2 | 0 | 0, 2, 5, 6 | 0 | 0, 1 | No | HWQFN, LSSOP, SSOP, TSSOP, WFLGA | -40 to 85°C, -40 to 105°C | 0.6625 | |
Compact, Low Power Microcontrollers for General Purpose Applications Ideal for Sub-MCUs | 2033 Dec, 2035 Dec, 2036 Mar | 16 | RL78 | 2, 4, 8, 12, 16 | 0, 2 | 0.5, 0.25, 0.75, 1, 1.5, 2 | 20, 24, 30 | 1.8 - 5.5, 2.4 - 5.5 | 24 | Yes | Yes | No, Yes | 18, 22, 26 | 12-bit x 1-ch, 16-bit x 4-ch, 16-bit x 8-ch | 10-bit x 8-ch, 10-bit x 11-ch | No | No | No | 1, 3 | 0 | 1, 3, 4 | 0 | 0 | No | HWQFN, LSSOP, TSSOP | -40 to 85°C, -40 to 105°C | 0.6457 | |
Low Power, High Function Microcontrollers for General Purpose Applications | 2027 Dec, 2028 Dec, 2033 Dec, 2034 Dec, 2035 Dec, 2036 Mar | 16 | RL78 | 16, 32, 48, 64, 96, 128, 192, 256, 384, 512 | 0, 4, 8 | 2, 3, 4, 8, 12, 16, 20, 24, 32 | 20, 24, 25, 30, 32, 36, 40, 44, 48, 52, 64, 80, 100, 128 | 1.6 - 5.5, 2.4 - 5.5 | 32 | Yes | Yes | Yes | 16, 20, 21, 26, 28, 32, 36, 40, 44, 48, 58, 74, 92, 120 | 8-bit x 4-ch, 12-bit x 1-ch, 16-bit x 8-ch, 16-bit x 12-ch, 16-bit x 16-ch | 10-bit x 6-ch, 10-bit x 8-ch, 10-bit x 9-ch, 10-bit x 10-ch and more... |
No | No | No | 2, 3, 4 | 0 | 2, 3, 4, 5, 6, 7, 10 | 0 | 0, 1 | No | HWQFN, LFQFP, LQFP, LSSOP, TSSOP, VFBGA, WFLGA | -40 to 85°C, -40 to 105°C | 0.7193 | |
Low Power, Lower Operating Current Microcontrollers for General Purpose Applications | N/A | 16 | RL78 | 384, 512 | 8 | 24, 32 | 44, 48, 64, 100 | 1.6 - 5.5, 2.4 - 5.5 | 32 | Yes | Yes | Yes | 40, 44, 58, 92 | 12-bit x 1-ch, 12-bit x 1-cht, 16-bit x 8-ch, 16-bit x 12-ch | 10-bit x 10-ch, 10-bit x 12-ch, 10-bit x 20-ch | No | No | No | 0, 3 | 0 | 0, 1 | 0 | 0, 1 | No | LFQFP, LQFP | -40 to 85°C, -40 to 105°C | 2.066 | |
Low Power, High Function, General Purpose Microcontrollers for Motor Control, Industrial and Metering Applications | 2028 Dec, 2033 Dec, 2034 Dec, 2035 Dec, 2036 Mar | 16 | RL78 | 16, 32, 48, 64, 96, 128, 192, 256, 384, 512 | 4, 8 | 2.5, 4, 5.5, 12, 16, 20, 24, 32, 48 | 30, 32, 36, 40, 44, 48, 52, 64, 80, 100 | 1.6 - 5.5 | 32 | Yes | Yes | No, Yes | 26, 28, 32, 36, 40, 44, 48, 58, 74, 92 | 12-bit x 1-ch, 16-bit x 8-ch, 16-bit x 12-ch | 10-bit x 8-ch, 10-bit x 9-ch, 10-bit x 10-ch, 10-bit x 12-ch and more... |
8-bit x 1-ch, 8-bit x 2-ch, No | No | No | 3, 4 | 0 | 4, 5, 6, 7, 10 | 0 | 1 | No | HWQFN, LQFP, LSSOP, WFLGA | -40 to 85°C, -40 to 105°C | 0.95 | Motor Control |
Compact, Low Pin Count Microcontrollers with Rich Peripheral Functions for General Purpose Applications | 2033 Dec, 2035 Dec | 16 | RL78 | 4, 8 | 1 | 1 | 8, 10, 16, 20 | 2.4 - 5.5 | 16 | No | Yes | No | 6, 8, 14, 18 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit/8-bit x 3-ch, 10-bit/8-bit x 4-ch, 10-bit/8-bit x 7-ch and more... |
8-bit x 2-ch, No | No | No, USB Endpoints x 5, USB Peripheral, USB Ports (ch) x 1 | 1 | 1, 2 | 2, 3 | 0 | 0 | LCD Segment Count x 240, LCD Segment Count x 304 and more... |
HWQFN, LSSOP, SOP, SSOP, WDFN | -40 to 85°C, -40 to 105°C, -40 to 125°C | 0.3308 | |
Compact, Low Pin Count Microcontrollers with Capacitive Touch Sensor Unit, Ideal for Home Appliances and High-Temperature Environments | 2033 Dec, 2035 Dec | 16 | RL78 | 16, 32 | 1 | 2 | 10, 16, 20, 24, 32 | 2.4 - 5.5 | 16 | Yes | Yes | No | 8, 14, 18, 22, 30 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit/8-bit x 4-ch, 10-bit/8-bit x 7-ch, 10-bit/8-bit x 11-ch | No | No | No | 1, 2, 3 | 1, 2, 3 | 2, 3, 4 | 0 | 0 | Capacitive Sensing Unit 3ch, Capacitive Sensing Unit 7ch and more... |
HWQFN, LQFP, LSSOP, SSOP | -40 to 85°C, -40 to 105°C, -40 to 125°C | 0.7272 | |
Low Power, General Purpose Microcontrollers with Built-in High-resolution A/D Converter | 2027 Dec, 2028 Dec, 2034 Dec, 2035 Dec | 16 | RL78 | 16, 32, 48, 64 | 4 | 2, 3, 4 | 25, 32, 48, 64 | 1.6 - 3.6, 2.4 - 3.6 | 32 | Yes | Yes | Yes | 19, 26, 42, 56 | 8-bit x 4-ch, 12-bit x 1-ch, 16-bit x 8-ch | 12-bit x 13-ch, 12-bit x 18-ch, 12-bit x 24-ch, 12-bit x 28-ch | No | No | No | 2, 3 | 0 | 3, 4, 6, 7 | 0 | 0, 1 | No | HWQFN, LQFP, VFBGA, WFLGA | -40 to 85°C, -40 to 105°C | 0.95 | |
Compact, Low Power Microcontrollers Supporting USB Communications and Rapid Charging | 2034 Dec, 2035 Dec | 16 | RL78 | 32 | 2 | 5.5 | 32, 48 | 2.4 - 5.5 | 24 | Yes | Yes | Yes | 22, 38 | 12-bit x 1-ch, 16-bit x 4-ch | 10-bit x 8-ch, 10-bit x 9-ch | No | No | USB Endpoints x 5, USB Host, USB Peripheral and more... |
1 | 0 | 3 | 0 | 0 | No | HWQFN, LQFP | -40 to 85°C, -40 to 105°C | 1.23 | |
Bluetooth Low Energy Microcontrollers for Smart Connectivity | 2026 Mar | 16 | RL78 | 128, 192, 256 | 8 | 12, 16, 20 | 42, 48 | 1.6 - 3.6 | 32 | Yes | Yes | Yes | 24, 32 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit x 8-ch | No | 2 | 0 | 3 | 0 | 0 | HWQFN, MLZZ0042ZA-A | -25 to 75°C, -40 to 85°C | 1.462 | Asset tracking, Beacons, Connected health, Industrial , Smart appliances | |||
Multifunctional Microcontrollers with Enhanced Functionality for Sensorless BLDC Motor Control | 2028 Dec, 2034 Dec, 2035 Dec | 16 | RL78 | 32, 64 | 4 | 5.5 | 24, 32, 36, 48, 64 | 1.6 - 5.5 | 32 | Yes | Yes | No | 20, 28, 31, 44, 58 | 12-bit x 1-ch, 16-bit x 9-ch | 10-bit x 8-ch, 10-bit x 13-ch, 10-bit x 15-ch, 10-bit x 17-ch, No | 8-bit x 1-ch, 8-bit x 2-ch, No | No | No | 3 | 0 | 4, 6, 7 | 0 | 1 | No | HWQFN, LFQFP, LQFP, WFLGA | -40 to 85°C, -40 to 105°C | 0.9125 | Motor Control |
Microcontrollers for Brushless DC Motor with Built-in Comparator | 2033 Dec, 2034 Dec | 16 | RL78 | 8, 16 | 0 | 1.5 | 30, 32, 44 | 2.7 - 5.5 | 24 | Yes | Yes | No | 26, 28, 40 | 12-bit x 1-ch, 16-bit x 7-ch | 10-bit x 8-ch, 10-bit x 12-ch | No | No | No | 2 | 0 | 1 | 0 | 0 | No | LQFP, LSSOP | -40 to 85°C | 0.7625 | Motor Control |
Lowest Power Sub-GHz Wireless Communication Microcontrollers | 2034 Dec | 16 | -, RL78 | 0, 256, 384, 512 | 0, 8 | 0, 24, 32, 48 | 32, 64 | 1.8 - 3.6 | 32 | Yes | Yes | No | 41 | 12-bit x 1-ch, 16-bit x 9-ch | 10-bit x 6-ch | No | 2 | 0 | 2 | 0 | 0 | HVQFN, HVQFN32 | -40 to 85°C | 2.616 | ||||
8-bit General-purpose Microcontroller Equipped with Real-time Output Terminals for Motor Drive | N/A | 8 | RL78 | 4, 8 | 0 | 0.5, 1 | 20 | 2 - 5.5 | 20 | Yes | Yes | No | 18 | 12-bit x 1-ch, 16-bit x 4-ch | 10-bit x 8-ch | No | No | No | 1 | 0 | 0 | 0 | 0 | No | TSSOP | -40 to 85°C | 0.6817 | Motor Control |
8-bit General-purpose Microcontroller Equipped with Large Current Output Terminals for LED Drive | N/A | 8 | RL78 | 4, 8 | 0 | 0.5, 1 | 20 | 2 - 5.5 | 20 | Yes | Yes | No | 18 | 12-bit x 1-ch, 16-bit x 4-ch | 10-bit x 8-ch | No | No | No | 1 | 0 | 0 | 0 | 0 | No | TSSOP | -40 to 85°C | 0.6817 | |
Small Pin General-purpose Microcontroller with 12-bit A/D Converter and 10-bit D/A Converter | 2033 Dec, 2035 Dec | 16 | RL78 | 16 | 2 | 1.5 | 24, 32 | 2.7 - 3.6 | 32 | No, Yes | Yes | Yes | 20, 28 | 16-bit x 4-ch | 12-bit x 6-ch, 12-bit x 8-ch | 10-bit x 2-ch | No | No | 0, 1 | 0 | 0, 1 | 0 | 0 | No | HWQFN, LQFP | -40 to 85°C | 0.8625 | |
General-Purpose Microcontrollers with Excellent Low-Power Performance and Rich Capacitive Touch Channels | 2037 Dec | 16 | RL78 | 32, 64 | 2 | 4 | 16, 20, 24, 25, 30, 32, 36, 40, 44, 48 | 1.6 - 5.5 | 32 | Yes | Yes | Yes | 12, 16, 20, 21, 26, 28, 32, 36, 40, 44 | 16-bit x 8-ch, 32-bit x 1-ch | 10-bit/8-bit x 3-ch, 10-bit/8-bit x 6-ch, 10-bit/8-bit x 8-ch and more... |
No | No | No | 1, 2, 3 | 1, 2, 3, 4, 5 | 2, 3, 4, 5, 6 | 0 | 0 | Capacitive Sensing Unit 5ch, Capacitive Sensing Unit 9ch and more... |
HWQFN, LFQFP, LQFP, LSSOP, WFLGA | -40 to 85°C, -40 to 105°C | 0.7851 | |
New Generation RL78 General-Purpose Microcontroller with Further Refined Low-Power Performance and Expanded Peripheral Functions | 2033 Dec, 2034 Dec, 2037 Dec | 16 | RL78 | 96, 128, 192, 256, 384, 512, 768 | 8 | 12, 16, 20, 24, 32, 48 | 30, 32, 36, 40, 44, 48, 52, 64, 80, 100, 128 | 1.6 - 5.5 | 32 | Yes | Yes | Yes | 26, 28, 32, 36, 40, 44, 48, 58, 74, 92, 120 | 16-bit x 8-ch, 16-bit x 12-ch, 16-bit x 16-ch, 32-bit x 1-ch and more... |
12-bit x 8-ch, 12-bit x 9-ch, 12-bit x 10-ch, 12-bit x 12-ch and more... |
8-bit x 2-ch | No | No | 3, 4 | 3, 4, 5, 6, 8 | 4, 5, 6, 7, 8, 10 | 0 | 0 | Capacitive Sensing Unit 2ch, Capacitive Sensing Unit 3ch and more... |
HWQFN, LFQFP, LQFP, LSSOP, WFLGA | -40 to 85°C, -40 to 105°C | 0.6772 | |
General-Purpose Microcontrollers with Highest RL78 Processing Performance and Enhanced Analog and Timers | 2037 Dec | 16 | RL78 | 64, 128 | 4 | 12 | 20, 24, 25, 30, 32, 40, 44, 48, 52, 64 | 1.6 - 5.5 | 48 | Yes | Yes | No | 16, 20, 21, 26, 28, 36, 40, 44, 48, 58 | 16-bit x 11-ch, 16-bit x 12-ch, 32-bit interval x 1-ch | 12-bit/10-bit/8-bit x 12-ch, 12-bit/10-bit/8-bit x 13-ch and more... |
8-bit/10-bit x 2~3-ch | No | No | 0 | 0 | 0 | 0 | 0 | No | HWQFN, LFQFP, LQFP, LSSOP, WFLGA | -40 to 85°C, -40 to 105°C, -40 to 125°C | 1.141 | Motor Control |
Microcontrollers for Sensing Transducers in Healthcare Devices and Optimized for Blood Pressure Monitors | N/A | 16 | RL78 | 64, 96, 128 | 4 | 5.5, 8 | 48, 64, 80 | 1.8 - 5.5, 2.4 - 5.5 | 24 | Yes | Yes | Yes | 29, 36, 53, 63 | 8-bit x 2-ch, 8-bit x 6-ch, 12-bit x 1-ch, 16-bit x 9-ch, 16-bit x 13-ch | 10-bit x 3-ch | 8-bit x 1-ch, 12-bit x 1-ch, No | No | No | 3, 4 | 1 | 1 | 0 | 1 | Display Function, LCD Segment Count x 27, LCD Segment Count x 36, No | LFQFP, LQFP, TFBGA | -40 to 85°C | 2.311 | |
Microcontrollers that Output High-resolution PWM for Fine Dimming and Toning of Led Lighting | 2031 Mar | 16 | RL78 | 32, 64 | 4 | 2, 4 | 20, 30, 38 | 2.7 - 5.5 | 32 | Yes | Yes | Yes | 16, 26, 34 | 12-bit x 1-ch, 16-bit x 11-ch | 10-bit x 6-ch, 10-bit x 11-ch | No | 2, 3 | 0 | 1 | 0 | 1 | LSSOP, SSOP | -40 to 105°C, -40 to 125°C | 1.276 | ||||
Low Power Microcontrollers with 24-bit ΔΣ A/D Converter, RTC Backup and High-accuracy Oscillator Ideal for Electricity Meters | 2034 Dec | 16 | RL78 | 64, 128 | 0 | 6, 8 | 80, 100 | 1.9 - 5.5 | 24 | Yes | Yes | No | 53, 69 | 8-bit x 4-ch, 12-bit x 1-ch, 16-bit x 8-ch | 10-bit x 4-ch, 10-bit x 6-ch, 24-bit x 3-ch (Delta-Sigma) and more... |
No | No | No | 3 | 1 | 2 | 0 | 1 | LCD Segment Count x 240, LCD Segment Count x 304 | LQFP | -40 to 85°C | 2.362 | |
Ultra-low Power Microcontrollers for High-end Smart Electricity Meter Market | 2034 Dec | 16 | RL78 | 64, 128, 256, 512 | 2 | 6, 8, 16, 32 | 64, 80, 100 | 1.6 - 5.5, 1.7 - 5.5 | 24, 32 | Yes | Yes | No | 35, 52, 60, 68, 76 | 8-bit x 4-ch, 8-bit x 8-ch, 12-bit Interval Timer x 1-ch and more... |
10-bit x 4-ch, 10-bit x 6-ch, 12-bit x 4-ch, 12-bit x 6-ch and more... |
No | No | No | 0, 3, 4 | 0 | 0, 3, 4 | 0 | 0, 1 | LCD Segment Count x 120, LCD Segment Count x 240, LCD Segment Count x 304 | LFQFP, LQFP | -40 to 85°C | 2.249 | |
Microcontrollers Suitable for Applications such as Detectors and Sensors Requiring Low Power and Analog Integration | 2033 Dec, 2034 Dec, 2035 Dec | 16 | RL78 | 8, 16, 32 | 2 | 0.7, 2, 3 | 20, 24, 30, 32, 48 | 1.6 - 3.6 | 24 | Yes | Yes | No | 14, 18, 24, 26, 42 | 12-bit x 1-ch, 16-bit x 4-ch | 12-bit x 6-ch, 12-bit x 12-ch, 12-bit x 17-ch | No | No | No | 0, 1 | 0, 1 | 0, 1, 2 | 0 | 0 | No | HVQFN, HWQFN, LQFP, LSSOP, TSSOP | -40 to 105°C | 1.262 | |
High-precision Analog Microcontroller with Configurable AFE | N/A | 16 | RL78 | 32 | 4 | 8 | 32, 36 | 2.4 - 5.5 | 32 | Yes | Yes | No | 10, 14 | 16-bit x 8-ch | 10-bit x 8-ch, 10-bit x 10-ch | 12-bit x 1-ch | No | No | 2 | 0 | 2 | 0 | 0 | No | HVQFN, TFBGA | -40 to 105°C, -40 to 125°C | 3.507 | |
Compact LCD Microcontrollers with Low Power Consumption, Suitable for Small Appliances and Healthcare Devices | 2034 Dec, 2035 Dec, 2036 Mar | 16 | RL78 | 8, 16, 32 | 2 | 1, 1.5 | 32, 44, 48, 52, 64 | 1.6 - 5.5 | 24 | Yes | Yes | Yes | 20, 29, 33, 37, 47 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit x 4-ch, 10-bit x 7-ch, 10-bit x 9-ch, 10-bit x 10-ch | No | No | No | 1 | 0 | 1 | 0 | 1 | LCD Segment Count x 52, LCD Segment Count x 144 and more... |
HWQFN, LFQFP, LQFP | -40 to 85°C, -40 to 105°C | 0.7375 | |
Standard LCD Microcontrollers with Low Power Consumption, Suitable for LCD Display of Home Appliances or Measurement Devices | 2033 Dec, 2034 Dec, 2036 Mar | 16 | RL78 | 16, 32, 48, 64, 96, 128 | 4 | 1, 1.5, 2, 4, 6, 8 | 64, 80 | 1.6 - 5.5 | 24 | Yes | Yes | Yes | 49, 65 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit x 9-ch, 10-bit x 12-ch | No | No | No | 3, 4 | 2 | 2 | 0 | 1 | LCD Segment Count x 256, LCD Segment Count x 376 | LQFP | -40 to 85°C, -40 to 105°C | 1.125 | |
Ultra-low Power Microcontrollers with Embedded LCD and Enhanced Analog Peripherals | 2034 Dec | 16 | RL78 | 48, 64, 96, 128 | 8 | 5.5 | 80, 100 | 1.8 - 3.6 | 24 | Yes | Yes | No | 59, 79 | 8-bit x 2-ch, 12-bit x 1-ch, 16-bit x 8-ch | 12-bit x 10-ch, 12-bit x 14-ch | 12-bit x 2-ch | No | No | 4 | 1 | 5 | 0 | 1 | LCD Segment Count x 224, LCD Segment Count x 328 | LFQFP, LQFP | -40 to 85°C | 2.215 | |
High-function LCD Microcontrollers with USB 2.0/Rapid Charging Support for Sensor Modules and Healthcare Devices | 2028 Dec, 2034 Dec, 2036 Mar | 16 | RL78 | 64, 96, 128, 192, 256 | 8 | 8, 10, 12, 16 | 80, 85, 100 | 1.6 - 3.6 | 24 | Yes | Yes | No | 59, 63, 77, 81 | 16-bit x 8-ch | 12-bit x 9-ch, 12-bit x 13-ch | 8-bit x 2-ch | No | USB Endpoints x 5, USB Peripheral, USB Ports (ch) x 1 | 4 | 4 | 5 | 0 | 1 | LCD Segment Count x 320, LCD Segment Count x 416 | LQFP, VFLGA | -40 to 85°C, -40 to 105°C | 1.758 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product