Overview

Description

The RL78/G24 microcontroller has the highest processing performance of the RL78 family of MCUs, with a CPU operating frequency up to 48 MHz and a flexible application accelerator (FAA). In addition, the enhanced analog functions and an abundance of timers make it a good fit for motor control, power supply, and lighting applications. The FAA is a co-processor dedicated to arithmetic operations, and can be operated independently of the CPU, delivering higher processing power.

A rich development environment is also provided for the RL78/G24, including an evaluation board (Fast Prototyping Board), where simply connecting a USB cable enables program writing/debugging without additional tools, and a kit specialized for initial evaluation of solutions for motors, power supplies, and lighting, and Smart Configurator, which facilitates design using GUI. It is also compatible with the existing RL78 Family and can be a seamless replacement, making it suitable for a wide range of applications from home appliances and consumer electronics to industrial equipment.

Features

  • CPU: RL78 core, Max. 48MHz, FAA core
  • Voltage: 1.6V to 5.5V
  • Package: 20-pin to 64-pin
  • Memory: Program Flash: 64/128KB, SRAM 12KB, Data Flash 4KB
  • Operating temperature range:​ up to 125°C
  • Timer: 16-bit Timer (ch) x 12, Watchdog Timer (ch) x 1, 32-bit Interval Timer x 1 ch
  • PWM: PWM Output x 14
  • Analog function: 8/10/12-bit A/D Converter (ch) x 23, 8/10-bit D/A - Converter (ch) x 2~3, Comparator x 4, Programmable gain amplifier (PGA) x 1
  • On-chip Oscillator Freq. (MHz):
    • High-Speed: up to 64MHz
    • Middle-Speed: up to 4MHz
    • Low-speed: 32.768kHz
  • Event link controller
  • Others: RTC, Power-On Reset, Low Voltage Detection
  • Packages: SSOP, LQFP, LFQFP, HWQFN, WFLGA

Comparison

Applications

Applications

  • Motor Control
  • Power Supply
  • Lighting
  • General Purpose
  • Consumer Applications
  • Home Appliances
  • Industrial Automation
  • Building Automation

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
RI78V4 V2 Real-time OS for RL78 Family
μITRON Specification real-time OS for RL78 Family [Required IDE : CS+]
ITRON OS Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
e² studio - information for RL78 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
QE for Motor: Development Assistance Tool for Motor Applications
The development assistance tool that supports the development of motor software for MCUs. It allows to configure motor middleware and drivers easily, and tune and analyze motors with Renesas Motor Workbench. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
Solution Toolkit Renesas
RL78 Smart Configurator
RL78 Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
CS+ Partner OS Aware Debugging Plug-in
Features for task level debugging of real-time OS applications [Plugin for Renesas IDE CS+] [Support MCU/MPU: RX, RL78]
Plug-in, OS Aware Debugging, Etc. Renesas
C Compiler Package for RL78 Family [CC-RL]
C Compiler Package for RL78 Family [IDE: CS+, e² studio]
Compiler/Assembler Renesas
RL78 Web Simulator
Right online tools to support initial evaluation of the low power consumption RL78 Family. Lineup: MCU Simulator Online and Current Consumption Calculator. Free of charge.
Simulator Renesas
Simulator for e² studio of RL78 Family
Simulator for RL78 Family [Support IDE: e² studio] (Note: This product is included in the Renesas IDE "e² studio" and is not available separately.)
Simulator Renesas
Simulator for CS+ of RL78 Family, 78K0R and 78K0
Simulator for RL78 Family, 78K0R and 78K0 [Support IDE: CS+] (Note: This product is included in the Compiler Package and is not available separately.)
Simulator Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
Code Flash Libraries (Flash Self Programming Libraries)
Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
Self Programming Library (Flash Library) Renesas
Data Flash Libraries
Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
Self Programming Library (Flash Library) Renesas
Crypto Library
Robust encode library to ensure security for all types of system developments
Security / Crypto Renesas
Sound Playback/Compression System [M3S-S2-Tiny] for RL78 Family
Sound playback system for RL78 Family
Sound / Voice Renesas
FAT File System [M3S-TFAT-Tiny] for the RL78 Family
FAT file system for RL78 Family
File System Renesas
DALI Master Controller GUI
The DALI Master Controller GUI controls an RL78/I1A lighting communication master evaluation board
Code Generator Renesas
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver
Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
Serial Memory Renesas
QE for Current Consumption: A Dedicated Tool for Current Measurement
Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]
Solution Toolkit Renesas
IAR Embedded Workbench for Renesas RL78
IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
Renesas IAR Embedded Workbench Device-Support-Packages
Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
IDE and Coding Tool Renesas
QE for Lighting: Development Assistance Tool for Lighting System
This development assistance tool for smart lighting system solution development, which seamlessly integrates with Renesas lighting system libraries, solution programs, various compilers, and Renesas evaluation boards. [Standalone Version] [Support MCU/MPU:RL78]
Solution Toolkit Renesas
26 items

Sample Code

Boards & Kits

Boards & Kits

Models

Smart Lighting Solution for Building Automation

This video introduces smart lighting solution for building automation. In this video, you will learn the trends in the lighting market, the demand for lighting design, and the values that Renesas lighting solution offers.

Visit the DALI Solutions page for more information.