Skip to main content
Renesas Electronics Corporation

Overview

Description

Topics
・Supports custom board

QE for Lighting & Power is a development assistance tool for lighting systems.
This product is available free of charge.

Features

  • DALI-2 Control Gear support, and GUI configuration of lighting control (DALI) parameters
  • Automatic generation of software for lighting control (DALI)
  • Guidance display to help develop lighting systems
  • Learn More

Release Information

Product NameLatest Ver.ReleasedTaget Device (Note1)DetailsDownloadOperating Environment
QE for Lighting & PowerV1.2.0Jun 30, 2025RL78 FamilySee Release NoteDownloadOperating Environment

Notes

  1. For detailed support devices, refer to Target Devices

Target Devices

Downloads

Documentation

Design & Development

Related Boards & Kits

Explore

Videos & Training

News & Blog Posts

Additional Details

Features

Quickly develop software for use with DALI control gear

QE for Lighting is easy to use. Just follow the workflow to create a sample project, make DALI settings, and generate source code, all through a simple GUI. After having compiled the source code, write your program to the evaluation board.

Image
Lighting-1

Use the simple GUI to configure parameters for DALI-based lighting control

You can select the individual parameters and enter their values. 
If a value is incorrect, QE for Lighting will show an error message.

Image
Lighting-2

QE for Lighting supports the following items.
・DALI control gear libraries (compliant with IEC 62386-102)
・Particular requirements of IEC 62386-207 edition 1.0 (LED modules) for LED lighting
・Particular requirements of IEC 62386-209 edition 1.0 (color control) for production lighting
・Multiple types of LED dimming control (by the CPU or FAA)
・Combining different protocols for generating various sample applications
   IEC 62386-102 + IEC 62386-207
   IEC 62386-102 + IEC 62386-207 + IEC 62386-209

Image
Lighting-3_e.png

Simply click on GUI buttons for generating source code and writing to the evaluation board

・Click on GUI buttons to generate source code and compile it.
 QE for Lighting supports the following compilers:
 Renesas CC-RL
 IAR
・Click on a GUI button to make the Renesas Flash Programmer write the program to the evaluation board.
   Connect your evaluation board to the PC according to the instructions provided by QE for Lighting. You will immediately be able to run your program on the evaluation board.

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?