Skip to main content

Overview

Description

This comprehensive lighting control system is designed for building automation. By utilizing the Digital Addressable Lighting Interface (DALI) communication standard to connect the controller and multiple lighting modules, you can effortlessly establish a highly functional lighting system. The DALI GUI application is provided to users for controlling the LED light. Features such as power control, fade setting, level setting, scene setting, light intensity, and device type settings can be configured using the GUI.

Features

  • Easily achieve high functionality with various sensors, dimming, and color adjustment functions.
  • Save energy by automatically turning off lights using a human sensor and controlling lighting based on external light using an illuminance sensor.
  • Enhance work efficiency by adjusting light and color according to user preference.
  • Equipped with a DALI-2 interface for centralized control of multiple light modules.
  • Features a noise-resistant capacitive touch key sensor, expanding the choice of panel surface materials and improving panel design.
  • The RL78/G24 MCU with enhanced power control function enables highly efficient lighting control with a minimal number of parts.

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.94 MB 日本語
Manual - Development Tools PDF 1.85 MB 日本語
Manual - Development Tools PDF 363 KB 日本語
3 items

Design & Development

Related Boards & Kits

Lab on the Cloud