Skip to main content

Overview

Description

The DALI Master Controller GUI (Graphical User Interface) controls an RL78/I1A lighting communication master evaluation board or RX65N Cloud kit + DALI-2 Option board that can communicate using the DALI protocol. It enables you to easily generate DALI commands with a few simple clicks of the mouse in the GUI. This program can significantly reduce the time required for evaluation of slave devices and development and evaluation of master devices.

Features

  • Supports DALI IEC 62386-102 Ed. 1.0 and Ed. 2.0, and IEC 62386-207 Ed. 1.0 commands
  • Can display short addresses grouped in a tree view
  • Can display values set to short addresses
  • Can display DALI bus line data
  • Easy operation verification

Target Devices

Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 4.60 MB 日本語
1 item

Documentation

Type Title Date
Manual - Development Tools PDF 4.34 MB 日本語
Other Log in to Download ZIP 3.78 MB 日本語
Manual - Hardware PDF 4.17 MB 日本語
3 items

Design & Development

Related Boards & Kits