CPU Card for Motor Control
The CPU Card for Motor Control is an optional board for the Evaluation System for BLDC Motor. Using a CPU card and the evaluation system, users can easily evaluate...
The RL78/G24 Motor Control Evaluation Kit is a permanent magnet synchronous motor (brushless DC motor) control evaluation kit that is equipped with an RL78/G24 microcontroller and allows easy evaluation of motor control. Using the sample software available for download from the Renesas website, you can start evaluating motor control right away.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.54 MB 日本語 | |
Application Note |
PDF
3.52 MB
日本語
Related Files:
|
|
Application Note |
PDF
2.72 MB
日本語
Related Files:
|
|
Application Note |
PDF
3.54 MB
日本語
Related Files:
|
|
Manual - Development Tools |
Low Voltage Inverter Board for Motor Control Evaluation Board - LVI400 (RTK0EMGPLVB00000BJ) BOM List
PDF
194 KB
|
|
Schematic | PDF 1.00 MB | |
Manual - Development Tools | PDF 186 KB | |
Schematic | PDF 1.82 MB | |
8 items
|
Software title
|
Software type
|
Company
|
---|---|---|
Renesas Motor Workbench Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
|
Solution Toolkit | Renesas |
QE for Motor: Development Assistance Tool for Motor Applications The development assistance tool that supports the development of motor software for MCUs. It allows to configure motor middleware and drivers easily, and tune and analyze motors with Renesas Motor Workbench. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
|
Solution Toolkit | Renesas |
2 items
|
The CPU Card for Motor Control is an optional board for the Evaluation System for BLDC Motor. Using a CPU card and the evaluation system, users can easily evaluate...
Applied Filters:
This video explains how the motor control solution for the RL78/G24 can be used to easily drive motors using sensorless vector control.
In Part two, we will begin by explaining how to design and adjust the parameters required for sensorless vector control with the RL78/G24. Next, we will outline the procedure for easily evaluating the validity of these parameters using the driving test function. After exporting the parameter information as header files and incorporating them into the sample program, we will introduce examples of motor control evaluation using the analyzer function of Renesas Motor Workbench.
Watch the first part of this video series here.
Chapter's Title
0:00 Parameter design and adjustment on the Etuner function of RMW
1:36 Driving test on the tuner function of RMW
2:45 Reflection of parameters on sample software
3:22 Evaluation of motor control on the analyzer function of RMW
Related Resources
Brushless Motor Control Realized with RL78 Family | Blog Post | Apr 1, 2025 |